(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Patch "Safety and Health Administrator"

Click this image to zoom it.

Move the mouse over the image to zoom

Vinyl Patch "Safety and Health Administrator"

Standard Unit Price:
SGD 4.50
Days to Ship :
10 Day(s)

This is a laminated vinyl patch.
With safety pin.
No reflection.
Since the characters are enclosed by thermocompression bonding integral molding (laminate processing), the characters will not disappear due to friction.

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety and Health Administrator
  • With/without reflectiveness
    NA
  • Size(mm)
    90×60×0.7
  • Cord
    Chest 26
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin/Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 4.50

Part Number : 126026
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety and Health Administrator
  • With/without reflectiveness
    NA
  • Size(mm)
    90×60×0.7
  • Cord
    Chest 26
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin/Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)