(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Welder Patch, Chest N

Click this image to zoom it.

Move the mouse over the image to zoom

Welder Patch, Chest N

Standard Unit Price:
SGD 9.00
Days to Ship :
7 Day(s)

73 × 67 mm 3-dimensional badge with felt coated in vinyl using a special process to produce a pleasant texture
[Features]
· A striking 3-dimensional badge with a soft texture.
· Soft and durable.
[Material]
· Felt base coated in soft polyvinyl chloride with special 3-dimensional processing

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 9.00

Part Number : 126914
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    (White Cross on Green Background)
  • With/without reflectiveness
    NA
  • Size(mm)
    73×67
  • Cord
    Chest N
  • Specifications
    With Safety Pin on Back Side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)