(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Welder Emblem "Safety Council"

Click this image to zoom it.

Move the mouse over the image to zoom

Welder Emblem "Safety Council"

Standard Unit Price:
SGD 9.00
Days to Ship :
7 Day(s)

73 × 67 mm 3-dimensional badge with felt coated in vinyl using a special process to produce a pleasant texture
[Features]
· A striking 3-dimensional badge with a soft texture.
· Soft and durable.
[Material]
· Felt base coated in soft polyvinyl chloride with special 3-dimensional processing

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety Commissioner
  • With/without reflectiveness
    NA
  • Size(mm)
    73×67
  • Cord
    Chest H
  • Specifications
    With Safety Pin on Back Side
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 9.00

Part Number : 126908
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety Commissioner
  • With/without reflectiveness
    NA
  • Size(mm)
    73×67
  • Cord
    Chest H
  • Specifications
    With Safety Pin on Back Side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)