(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arm Band for Fire Brigade [Self Defense Fire Information In-charge]

Click this image to zoom it.

Move the mouse over the image to zoom

Arm Band for Fire Brigade [Self Defense Fire Information In-charge]

Standard Unit Price:
SGD 7.70
Days to Ship :
11 Day(s)

[Features]
·Made of flexible PVC, it is both soft and durable.
·Equipped with a safety pin at the top and string for a secure fit.
·Size: 90 × 360 mm

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 7.70

Part Number : 236010
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Product Type
    Arm band
  • Display Content
    Self-defense Fire Squad Public Relations Officer
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Cord
    Self-Defense-10
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, String, Includes Upper Part Safety Pins

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)