(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Traffic Safety Arm Band <Reflective Type>

Click this image to zoom it.

Move the mouse over the image to zoom

Traffic Safety Arm Band

Standard Unit Price:
SGD 15.40
Days to Ship :
11 Day(s)

[Features]·A vinyl traffic arm band with a safety pin on the top. ·It shows a Safety and health mark on the green ground with no letters.

Basic Specifications

  • Color
    Green/White
  • Product Type
    Arm band
  • With/without reflectiveness
    Available
  • Size(mm)
    90×375
  • Cord
    Arm band -19
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Strings and Upper Safety Pin, Using Reflective Portion Reflexite
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 15.40

Part Number : 139019
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Color
    Green/White
  • Product Type
    Arm band
  • With/without reflectiveness
    Available
  • Size(mm)
    90×375
  • Cord
    Arm band -19
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Strings and Upper Safety Pin, Using Reflective Portion Reflexite

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)