(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arm Band: "Overall Health and Safety Manager"

Click this image to zoom it.

Move the mouse over the image to zoom

Arm Band: "Overall Health and Safety Manager"

Standard Unit Price:
SGD 9.40-
Days to Ship :
7 Day(s) or more

It is an arm band with letters.
Comes with a string and an upper safety pin.
No reflection.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 80×360
  • 90×360
  • Clear
Cord

Refine by

  • Arm band -2A
  • Arm band -2B
  • Clear
Material

Refine by

  • Plasticized Polyvinyl Chloride
  • Printed Cloth
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
90×360
Arm band -2A
Plasticized Polyvinyl Chloride
7 Day(s)
SGD 9.40

Part Number : 139102
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Type
    Arm band
  • Display Content
    General Manager, hygiene manager
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Cord
    Arm band -2A
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Laminated, String, Upper Safety Pin Included
1 pc.
80×360
Arm band -2B
Printed Cloth
10 Day(s)
SGD 16.10

Part Number : 139202
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.10
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Type
    Arm band
  • Display Content
    General Manager, hygiene manager
  • With/without reflectiveness
    NA
  • Size(mm)
    80×360
  • Cord
    Arm band -2B
  • Material
    Printed Cloth
  • Specifications
    With Vinyl Cover and Strings and Upper Safety Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)