(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Optional Pole

Click this image to zoom it.

Move the mouse over the image to zoom

Optional Pole

Standard Unit Price:
SGD 117.19
Days to Ship :
7 Day(s)

[Features]·An optional pole for safety mirrors. ·Made of steel, measuring ø34 × 2,200 mm.

Basic Specifications

  • Number Of Mirrors
    1 pc.
  • Caution plate
    NA
  • Other
    Option
  • Size(mm)
    φ34×2200
  • Cord
    Optional Pole 34φ
  • Material
    Steel
  • Specification 1
    Mirror Sold Separately
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 117.19

Part Number : 276510
Days to Ship 7 Day(s)
Standard Unit Price SGD 117.19
Quantity 1 pc.

Specificationtitle

  • Caution plate
    NA
  • Other
    Option
  • Size(mm)
    φ34×2200
  • Cord
    Optional Pole 34φ
  • Material
    Steel
  • Specification 1
    Mirror Sold Separately

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)