(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clip-type mirror

Click this image to zoom it.

Move the mouse over the image to zoom

Clip-type mirror

Standard Unit Price:
SGD 190.45
Days to Ship :
7 Day(s)

It is lightweight and clip-on type, so it can be easily attached and the angle can be changed freely.
It will widen the effective field of view, making it easier to ensure safety.

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Pole Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Size(mm)
    Diameter 310
  • Cord
    KP-30
  • Material
    Acrylic (without hood)
  • Specification 1
    Compatible pole mountable diameter 27–60 mmφ
  • Specification 2
    Clip Type Mirror (for Indoor Use Only)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s)
SGD 190.45

Part Number : 276210
Days to Ship 7 Day(s)
Standard Unit Price SGD 190.45
Quantity 1 unit

Specificationtitle

  • Mirror Material
    Acrylic
  • Type
    Pole Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Size(mm)
    Diameter 310
  • Cord
    KP-30
  • Material
    Acrylic (without hood)
  • Specification 1
    Compatible pole mountable diameter 27–60 mmφ
  • Specification 2
    Clip Type Mirror (for Indoor Use Only)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)