(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Cushion Gray

Safety Cushion Gray

Standard Unit Price:
SGD 20.50-
Days to Ship :
7 Day(s)

Thick cushioning protects your vehicle for peace of mind

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Width × Length (mm)

Refine by

  • 75×435
  • 200×430
  • Clear
Thickness (mm)

Refine by

  • 10
  • 35
  • Clear
Details Type

Refine by

  • 2 pieces per set
  • Clear
Cord

Refine by

  • SAC-2
  • SAC-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
75×435
35
2 pieces per set
SAC-1
7 Day(s)
SGD 22.71

Part Number : 246091
Days to Ship 7 Day(s)
Standard Unit Price SGD 22.71
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Other Cushions
  • Width × Length (mm)
    75×435
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    Foamed Polyethylene
  • Thickness (mm)
    35
  • Accessory
    NA
  • Details Type
    2 pieces per set
  • Cord
    SAC-1
  • Specifications
    With Back Tape
  • Features 1
    Superior cushion with foam material of 35 mm thickness.
  • Features 2
    Best suited for adhesion to concrete and block surfaces
  • Features 3
    -
1 pc.
200×430
10
-
SAC-2
7 Day(s)
SGD 20.50

Part Number : 246092
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Width × Length (mm)
    200×430
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    Foamed Polyethylene
  • Thickness (mm)
    10
  • Accessory
    NA
  • Details Type
    -
  • Cord
    SAC-2
  • Specifications
    With Back Tape
  • Features 1
    Lightweight, cushioning foam material is used
  • Features 2
    Cut in such a way as to fit into curves and corners.
  • Features 3
    Cut into Required Size Before Use

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)