(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Japan Green Cross, Yellow and Black Stripe Pattern Cushion Roll, Yellow/Black

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross, Yellow and Black Stripe Pattern Cushion Roll, Yellow/Black

Standard Unit Price:
SGD 140.70
Days to Ship :
11 Day(s)

[Features]·This product has the effect of a hazard sign and a protective cushion. ·Can be cut to the required length as you like.

Basic Specifications

  • Product Type
    Sheet type cushion
  • Width × Length (mm)
    200×10m
  • Color
    Yellow/Black
  • Mounting Method
    Pasting Type
  • Material
    Foamed Polyethylene
  • Thickness (mm)
    5
  • Accessory
    Available
  • Details Type
    Rolled Type
  • Cord
    TRC-R
  • Accessory
    Cardboard Box (330 Square x 230 mm)
  • Detailed Material
    (Front) Polypropylene
  • Specifications
    With Back Tape
  • Features 1
    Please pull out the required length when using conventional cushions as an extension.
  • Features 2
    Stored in the box as a roll, so remaining portion is stored neatly without expanding.
  • Features 3
    Please be aware that the surface has some creases due to its roll shape.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
11 Day(s)
SGD 140.70

Part Number : 247090
Days to Ship 11 Day(s)
Standard Unit Price SGD 140.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet type cushion
  • Width × Length (mm)
    200×10m
  • Color
    Yellow/Black
  • Mounting Method
    Pasting Type
  • Material
    Foamed Polyethylene
  • Thickness (mm)
    5
  • Accessory
    Available
  • Details Type
    Rolled Type
  • Cord
    TRC-R
  • Accessory
    Cardboard Box (330 Square x 230 mm)
  • Detailed Material
    (Front) Polypropylene
  • Specifications
    With Back Tape
  • Features 1
    Please pull out the required length when using conventional cushions as an extension.
  • Features 2
    Stored in the box as a roll, so remaining portion is stored neatly without expanding.
  • Features 3
    Please be aware that the surface has some creases due to its roll shape.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)