(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Guard Pad (Corner Type with Reflective Sheet)

Click this image to zoom it.

Move the mouse over the image to zoom

Guard Pad (Corner Type with Reflective Sheet)

Standard Unit Price:
SGD 113.00
Days to Ship :
7 Day(s)

[Features]·A safety cushion for corners that uses ultra-high luminance reflective material with excellent visibility. ·Comes with tape on the back.

Basic Specifications

  • Product Type
    Corner Type Cushion
  • Color
    Yellow
  • Mounting Method
    Pasting Type
  • Material
    Soft Vinyl Chloride
  • Accessory
    Available
  • Length(mm)
    1000
  • Inside Dimension(mm)
    50×50
  • Cord
    GPL-3M
  • Accessory
    3MT Diamond Grade Reflective Sheet Fluorescent Yellow with 1 End Cap
  • Features 1
    Even in a dark place, it is well-lit by the light of headlights, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 113.00

Part Number : 246053
Days to Ship 7 Day(s)
Standard Unit Price SGD 113.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Corner Type Cushion
  • Color
    Yellow
  • Mounting Method
    Pasting Type
  • Material
    Soft Vinyl Chloride
  • Accessory
    Available
  • Length(mm)
    1000
  • Inside Dimension(mm)
    50×50
  • Cord
    GPL-3M
  • Accessory
    3MT Diamond Grade Reflective Sheet Fluorescent Yellow with 1 End Cap
  • Features 1
    Even in a dark place, it is well-lit by the light of headlights, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)