(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Eva Cone, 116180

Click this image to zoom it.

Move the mouse over the image to zoom

Eva Cone, 116180

Standard Unit Price:
SGD 124.52
Days to Ship :
10 Day(s)

[Features]
· Environmentally friendly material that does not generate dioxin even when burning.
· Uses soft resin that is impact resistant
[Material]
· EVA resin

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    370×775
  • Mass(g)
    3200
  • Specifications
    With white reflective sheets
  • Inner capacity
    1 pc.

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 124.52

Part Number : 116180
Days to Ship 10 Day(s)
Standard Unit Price SGD 124.52
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    370×775
  • Mass(g)
    3200
  • Specifications
    With white reflective sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)