(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Key Lock Padlock A/B

Key Lock Padlock A/B

Standard Unit Price:
SGD 24.87-
Days to Ship :
7 Day(s)

Easy-to-operate secure-locking padlock.
[Features]
· Padlock.
· Locks easily.
[Applications]
· As a lock for a door, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Padlock
  • Material
    Brass
  • Color
    Amber
  • Material
    Brass
  • Specifications
    Chain Sold Separately
  • Features 1
    Pad-lock useful for Lock-out
  • Features 2
    There are 2 type of shackle length: choose one according to purpose.
  • Features 3
    With 2 Spare Keys. The same key can open and close multiple locks.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Cord

Refine by

  • Key Lock-A
  • Key Lock-B
  • Clear
A×B×C(mm)

Refine by

  • 6.3×24×23
  • 6.3×70×21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Key Lock-A
6.3×70×21
7 Day(s)
SGD 27.30

Part Number : 195061
Days to Ship 7 Day(s)
Standard Unit Price SGD 27.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Padlock
  • Material
    Brass
  • Color
    Amber
  • Cord
    Key Lock-A
  • A×B×C(mm)
    6.3×70×21
  • Material
    Brass
  • Material (Hanging Part)
    Steel Chrome Plating
  • Specifications
    Chain Sold Separately
  • Features 1
    Pad-lock useful for Lock-out
  • Features 2
    There are 2 type of shackle length: choose one according to purpose.
  • Features 3
    With 2 Spare Keys. The same key can open and close multiple locks.
1 pc.
Key Lock-B
6.3×24×23
7 Day(s)
SGD 24.87

Part Number : 195062
Days to Ship 7 Day(s)
Standard Unit Price SGD 24.87
Quantity 1 pc.

Specificationtitle

  • Product Type
    Padlock
  • Material
    Brass
  • Color
    Amber
  • Cord
    Key Lock-B
  • A×B×C(mm)
    6.3×24×23
  • Material
    Brass
  • Material (Hanging Part)
    Brass
  • Specifications
    Chain Sold Separately
  • Features 1
    Pad-lock useful for Lock-out
  • Features 2
    There are 2 type of shackle length: choose one according to purpose.
  • Features 3
    With 2 Spare Keys. The same key can open and close multiple locks.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)