(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet Stickers "Woodworking Machines Operation Chief"

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers "Woodworking Machines Operation Chief"

Standard Unit Price:
SGD 11.25
Days to Ship :
11 Day(s)

[Features]·35 × 25 mm olefin stickers. · The content is "Operations Chief of Woodworking Machines."

Basic Specifications

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Operation Chief of Woodworking Machine
  • Cord
    HL-57
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 11.25

Part Number : 233057
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.25
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Operation Chief of Woodworking Machine
  • Cord
    HL-57
  • Material
    Olefin Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)