(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Helmet Stickers, Blood Group, Type HL-204

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers, Blood Group, Type HL-204

Standard Unit Price:
SGD 9.16
Days to Ship :
11 Day(s)

[Features]·25 × 35 mm PET stickers. · For blood type identification. .

Basic Specifications

  • Product Type
    sticker
  • Size
    25×35
  • Display Content
    Blood Type: Type
  • Cord
    HL-204
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 9.16

Part Number : 233204
Days to Ship 11 Day(s)
Standard Unit Price SGD 9.16
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    sticker
  • Size
    25×35
  • Display Content
    Blood Type: Type
  • Cord
    HL-204
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)