(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Color Overalls 34007

Click this image to zoom it.

Move the mouse over the image to zoom

Color Overalls 34007

Standard Unit Price:
SGD 129.56-
Days to Ship :
10 Day(s)

Overalls with double Rakuda zippers and an XE-cut collar.
[Features]
· Flat specification that suppresses unevenness between the surface and the buttons/zippers.
· Features an XE cut to support smooth movement of the arms.
· Features "double Rakuda zippers" that can be opened and closed on both the left and right sides.
· With a pocket on the right breast for storing mobile phones/smartphones.
· The waist uses a power net that has excellent breathability and elasticity.
[Applications]
· Flat specification where the buttons, etc., do not pop out and that is easy to move around in. Four color variations make it optimal for automobile maintenance, etc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Mass(g)
    1000
  • Other Features
    Easily Removable Fastener
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • 60
  • Clear
Chest measurement(cm)

Refine by

  • 110
  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 52
  • 54
  • 56
  • 58
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
56
130
58
10 Day(s)
SGD 130.60

Part Number : 34007-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 130.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285196
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
4L
58
135
58
10 Day(s)
SGD 131.65

Part Number : 34007-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285202
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
5L
60
140
58
10 Day(s)
SGD 131.65

Part Number : 34007-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285219
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
L
52
120
56
10 Day(s)
SGD 129.56

Part Number : 34007-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285172
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
LL
54
125
58
10 Day(s)
SGD 129.56

Part Number : 34007-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285189
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
M
50
115
54
10 Day(s)
SGD 129.56

Part Number : 34007-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285165
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
S
48
110
52
10 Day(s)
SGD 129.56

Part Number : 34007-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Silver gray
  • Mass(g)
    1000
  • Product Code
    4991714285158
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
3L
56
130
58
10 Day(s)
SGD 130.60

Part Number : 34007-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 130.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285288
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
4L
58
135
58
10 Day(s)
SGD 131.65

Part Number : 34007-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285295
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
5L
60
140
58
10 Day(s)
SGD 131.65

Part Number : 34007-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285301
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
L
52
120
56
10 Day(s)
SGD 129.56

Part Number : 34007-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285264
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
LL
54
125
58
10 Day(s)
SGD 129.56

Part Number : 34007-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285271
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
M
50
115
54
10 Day(s)
SGD 129.56

Part Number : 34007-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285257
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
S
48
110
52
10 Day(s)
SGD 129.56

Part Number : 34007-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Charcoal gray
  • Mass(g)
    1000
  • Product Code
    4991714285240
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
3L
56
130
58
10 Day(s)
SGD 130.60

Part Number : 34007-46-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 130.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285370
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
4L
58
135
58
10 Day(s)
SGD 131.65

Part Number : 34007-46-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285387
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
5L
60
140
58
10 Day(s)
SGD 131.65

Part Number : 34007-46-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285394
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
L
52
120
56
10 Day(s)
SGD 129.56

Part Number : 34007-46-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285356
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
LL
54
125
58
10 Day(s)
SGD 129.56

Part Number : 34007-46-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285363
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
M
50
115
54
10 Day(s)
SGD 129.56

Part Number : 34007-46-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285349
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
S
48
110
52
10 Day(s)
SGD 129.56

Part Number : 34007-46-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714285332
  • Other Features
    Easily Removable Fastener
1 Pair
Red
3L
56
130
58
10 Day(s)
SGD 130.60

Part Number : 34007-71-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 130.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285462
  • Other Features
    Easily Removable Fastener
1 Pair
Red
4L
58
135
58
10 Day(s)
SGD 131.65

Part Number : 34007-71-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285479
  • Other Features
    Easily Removable Fastener
1 Pair
Red
5L
60
140
58
10 Day(s)
SGD 131.65

Part Number : 34007-71-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.65
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285486
  • Other Features
    Easily Removable Fastener
1 Pair
Red
L
52
120
56
10 Day(s)
SGD 129.56

Part Number : 34007-71-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285448
  • Other Features
    Easily Removable Fastener
1 Pair
Red
LL
54
125
58
10 Day(s)
SGD 129.56

Part Number : 34007-71-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285455
  • Other Features
    Easily Removable Fastener
1 Pair
Red
M
50
115
54
10 Day(s)
SGD 129.56

Part Number : 34007-71-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285431
  • Other Features
    Easily Removable Fastener
1 Pair
Red
S
48
110
52
10 Day(s)
SGD 129.56

Part Number : 34007-71-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 129.56
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714285424
  • Other Features
    Easily Removable Fastener

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)