(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cotton Mix Ties

Click this image to zoom it.

Move the mouse over the image to zoom

Cotton Mix Ties

Standard Unit Price:
SGD 110.40-
Days to Ship :
10 Day(s)

Unisex work clothing with vivid coloring that stands out on work sites.
[Features]
· Maintains sensibility with workability and functionality that supports the work site while also demonstrating individuality with its use of vivid colors.
· "Rakuda zipper" makes removal quick and easy.
· The waist uses a power net that has excellent breathability and elasticity.
· With a pocket on the right breast for storing mobile phones/smartphones.
[Applications]
· Can be worn casually outside of work in addition to construction or maintenance work sites.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Mass(g)
    1000
  • Other Features
    Easily Removable Fastener
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Black
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • 60
  • Clear
Chest measurement(cm)

Refine by

  • 110
  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 52
  • 54
  • 56
  • 58
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
56
130
58
10 Day(s)
SGD 111.60

Part Number : 34005-46-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248740
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
4L
58
135
58
10 Day(s)
SGD 111.67

Part Number : 34005-46-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248757
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
5L
60
140
58
10 Day(s)
SGD 111.53

Part Number : 34005-46-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248764
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
L
52
120
56
10 Day(s)
SGD 111.60

Part Number : 34005-46-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248726
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
LL
54
125
58
10 Day(s)
SGD 111.67

Part Number : 34005-46-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248733
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
M
50
115
54
10 Day(s)
SGD 111.67

Part Number : 34005-46-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248719
  • Other Features
    Easily Removable Fastener
1 Pair
Blue
S
48
110
52
10 Day(s)
SGD 111.53

Part Number : 34005-46-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Royal Blue
  • Mass(g)
    1000
  • Product Code
    4991714248702
  • Other Features
    Easily Removable Fastener
1 Pair
Red
3L
56
130
58
10 Day(s)
SGD 111.53

Part Number : 34005-71-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248832
  • Other Features
    Easily Removable Fastener
1 Pair
Red
4L
58
135
58
10 Day(s)
SGD 111.53

Part Number : 34005-71-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248849
  • Other Features
    Easily Removable Fastener
1 Pair
Red
5L
60
140
58
10 Day(s)
SGD 111.53

Part Number : 34005-71-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248856
  • Other Features
    Easily Removable Fastener
1 Pair
Red
L
52
120
56
10 Day(s)
SGD 111.53

Part Number : 34005-71-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248818
  • Other Features
    Easily Removable Fastener
1 Pair
Red
LL
54
125
58
10 Day(s)
SGD 111.53

Part Number : 34005-71-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248825
  • Other Features
    Easily Removable Fastener
1 Pair
Red
M
50
115
54
10 Day(s)
SGD 111.53

Part Number : 34005-71-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248801
  • Other Features
    Easily Removable Fastener
1 Pair
Red
S
48
110
52
10 Day(s)
SGD 111.53

Part Number : 34005-71-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Red
  • Mass(g)
    1000
  • Product Code
    4991714248795
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
3L
56
130
58
10 Day(s)
SGD 111.53

Part Number : 34005-80-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248924
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
4L
58
135
58
10 Day(s)
SGD 111.53

Part Number : 34005-80-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248931
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
5L
60
140
58
10 Day(s)
SGD 111.53

Part Number : 34005-80-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248948
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
L
52
120
56
10 Day(s)
SGD 111.53

Part Number : 34005-80-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248900
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
LL
54
125
58
10 Day(s)
SGD 111.53

Part Number : 34005-80-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248917
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
M
50
115
54
10 Day(s)
SGD 111.53

Part Number : 34005-80-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248894
  • Other Features
    Easily Removable Fastener
1 Pair
Yellow
S
48
110
52
10 Day(s)
SGD 111.53

Part Number : 34005-80-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Yellow
  • Mass(g)
    1000
  • Product Code
    4991714248887
  • Other Features
    Easily Removable Fastener
1 Pair
Black
3L
56
130
58
10 Day(s)
SGD 110.40

Part Number : 34005-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714249013
  • Other Features
    Easily Removable Fastener
1 Pair
Black
4L
58
135
58
10 Day(s)
SGD 110.40

Part Number : 34005-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714249020
  • Other Features
    Easily Removable Fastener
1 Pair
Black
5L
60
140
58
10 Day(s)
SGD 111.53

Part Number : 34005-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714249037
  • Other Features
    Easily Removable Fastener
1 Pair
Black
L
52
120
56
10 Day(s)
SGD 111.67

Part Number : 34005-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714248993
  • Other Features
    Easily Removable Fastener
1 Pair
Black
LL
54
125
58
10 Day(s)
SGD 111.67

Part Number : 34005-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714249006
  • Other Features
    Easily Removable Fastener
1 Pair
Black
M
50
115
54
10 Day(s)
SGD 111.53

Part Number : 34005-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714248986
  • Other Features
    Easily Removable Fastener
1 Pair
Black
S
48
110
52
10 Day(s)
SGD 111.53

Part Number : 34005-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.53
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Black
  • Mass(g)
    1000
  • Product Code
    4991714248979
  • Other Features
    Easily Removable Fastener

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)