(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Barracuda Blouson 12183

Click this image to zoom it.

Move the mouse over the image to zoom

Barracuda Blouson 12183

Standard Unit Price:
SGD 132.11
Days to Ship :
10 Day(s)

[Features]
· Focused on toughness.
· A finalized multi-functional jacket.
· A practical, high-functioning multi-functional jacket in the strongest swing top and Barracuda styles.
· Utilized in product management work sites such as logistics, marketplaces, etc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Chest measurement(cm)

Refine by

  • 126
  • 130
  • 134
  • 138
  • 142
  • 146
  • 150
  • Clear
Dress length(cm)

Refine by

  • 62
  • 64
  • 66
  • 68
  • 70
  • 72
  • Clear
The Length of the Sleeve(cm)

Refine by

  • 81
  • 83
  • 85
  • 87
  • 89
  • 90
  • 91
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
142
70
89
10 Day(s)
SGD 132.11

Part Number : 12183-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    3L
  • Chest measurement(cm)
    142
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    89
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287268
1 Pair
Navy Blue
4L
146
72
90
10 Day(s)
SGD 132.11

Part Number : 12183-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    4L
  • Chest measurement(cm)
    146
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    90
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287275
1 Pair
Navy Blue
5L
150
72
91
10 Day(s)
SGD 132.11

Part Number : 12183-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    5L
  • Chest measurement(cm)
    150
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287282
1 Pair
Navy Blue
L
134
66
85
10 Day(s)
SGD 132.11

Part Number : 12183-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    L
  • Chest measurement(cm)
    134
  • Dress length(cm)
    66
  • The Length of the Sleeve(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287244
1 Pair
Navy Blue
LL
138
68
87
10 Day(s)
SGD 132.11

Part Number : 12183-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    LL
  • Chest measurement(cm)
    138
  • Dress length(cm)
    68
  • The Length of the Sleeve(cm)
    87
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287251
1 Pair
Navy Blue
M
130
64
83
10 Day(s)
SGD 132.11

Part Number : 12183-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    M
  • Chest measurement(cm)
    130
  • Dress length(cm)
    64
  • The Length of the Sleeve(cm)
    83
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287237
1 Pair
Navy Blue
S
126
62
81
10 Day(s)
SGD 132.11

Part Number : 12183-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    S
  • Chest measurement(cm)
    126
  • Dress length(cm)
    62
  • The Length of the Sleeve(cm)
    81
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714287220
1 Pair
Black
3L
142
70
89
10 Day(s)
SGD 132.11

Part Number : 12183-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    3L
  • Chest measurement(cm)
    142
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    89
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287626
1 Pair
Black
4L
146
72
90
10 Day(s)
SGD 132.11

Part Number : 12183-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    4L
  • Chest measurement(cm)
    146
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    90
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287633
1 Pair
Black
5L
150
72
91
10 Day(s)
SGD 132.11

Part Number : 12183-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    5L
  • Chest measurement(cm)
    150
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    91
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287640
1 Pair
Black
L
134
66
85
10 Day(s)
SGD 132.11

Part Number : 12183-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    L
  • Chest measurement(cm)
    134
  • Dress length(cm)
    66
  • The Length of the Sleeve(cm)
    85
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287602
1 Pair
Black
LL
138
68
87
10 Day(s)
SGD 132.11

Part Number : 12183-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    LL
  • Chest measurement(cm)
    138
  • Dress length(cm)
    68
  • The Length of the Sleeve(cm)
    87
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287619
1 Pair
Black
M
130
64
83
10 Day(s)
SGD 132.11

Part Number : 12183-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    M
  • Chest measurement(cm)
    130
  • Dress length(cm)
    64
  • The Length of the Sleeve(cm)
    83
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287596
1 Pair
Black
S
126
62
81
10 Day(s)
SGD 132.11

Part Number : 12183-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 132.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Size
    S
  • Chest measurement(cm)
    126
  • Dress length(cm)
    62
  • The Length of the Sleeve(cm)
    81
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714287589

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)