(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Color Jacket 12180

Click this image to zoom it.

Move the mouse over the image to zoom

Color Jacket 12180

Standard Unit Price:
SGD 81.60
Days to Ship :
10 Day(s)

A sporty jacket.
[Features]
· Full zip-up specifications that protects against wind and can be worn in various arrangements.
· The side pockets are also equipped with a convenient zipper for storing smartphones, mobile phones, etc.
· The left sleeve features a pen pocket for simple insertion and removal without interfering with work.
· Features the "Xebec" logo, so you know it is of high quality and reliable.
· Thick black lines are featured across the chest as a sporty accent.
· Polyester that has undergone water-repellent processing, protecting against even sudden rain.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Clear
Antistatic material

Refine by

  • Included
  • None
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 52
  • 54
  • 56
  • 58
  • 60
  • 62
  • 64
  • Clear
Chest measurement(cm)

Refine by

  • 120
  • 124
  • 128
  • 132
  • 136
  • 140
  • 144
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
None
3L
60
136
10 Day(s)
SGD 81.60

Part Number : 12180-46-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    3L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    65
  • Dress length(cm)
    70
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247576
1 Pair
Blue
None
4L
62
140
10 Day(s)
SGD 81.60

Part Number : 12180-46-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    4L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    67
  • Dress length(cm)
    72
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247583
1 Pair
Blue
None
5L
64
144
10 Day(s)
SGD 81.60

Part Number : 12180-46-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    5L
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    69
  • Dress length(cm)
    72
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247590
1 Pair
Blue
None
L
56
128
10 Day(s)
SGD 81.60

Part Number : 12180-46-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    66
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247552
1 Pair
Blue
None
LL
58
132
10 Day(s)
SGD 81.60

Part Number : 12180-46-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    LL
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    69
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247569
1 Pair
Blue
None
M
54
124
10 Day(s)
SGD 81.60

Part Number : 12180-46-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    M
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    63
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247545
1 Pair
Blue
None
S
52
120
10 Day(s)
SGD 81.60

Part Number : 12180-46-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    S
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    60
  • Color Details
    Royal Blue
  • Mass(g)
    500
  • Product Code
    4991714247538
1 Pair
Black
None
3L
60
136
10 Day(s)
SGD 81.60

Part Number : 12180-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    3L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    65
  • Dress length(cm)
    70
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714248023
1 Pair
Black
Included
4L
62
140
10 Day(s)
SGD 81.60

Part Number : 12180-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    4L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    67
  • Dress length(cm)
    72
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714248030
1 Pair
Black
Included
5L
64
144
10 Day(s)
SGD 81.60

Part Number : 12180-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    5L
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    144
  • Sleeve Length(cm)
    69
  • Dress length(cm)
    72
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714248047
1 Pair
Black
None
L
56
128
10 Day(s)
SGD 81.60

Part Number : 12180-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    66
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714248009
1 Pair
Black
None
LL
58
132
10 Day(s)
SGD 81.60

Part Number : 12180-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    LL
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    69
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714248016
1 Pair
Black
None
M
54
124
10 Day(s)
SGD 81.60

Part Number : 12180-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    M
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    63
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714247996
1 Pair
Black
None
S
52
120
10 Day(s)
SGD 81.60

Part Number : 12180-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Ripstock
  • Size
    S
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    60
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714247989

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)