(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Two-Tuck Slacks 9820

Click this image to zoom it.

Move the mouse over the image to zoom

Two-Tuck Slacks 9820

Standard Unit Price:
SGD 71.75-
Days to Ship :
10 Day(s)

[Features]
· A straight 2-tuck design that easily allows for intense movement.
· Straight 2-tuck design slacks for work clothing.
· Uses shape stabilization material making it less likely to wrinkle when washed. Has undergone anti-static treatment.
· Comes in the same three colors as the jackets and shirts, enabling it to be used in a wide variety of work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Gray
  • Mint green
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120893
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120909
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120916
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120923
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120930
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120947
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120954
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120961
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120978
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 71.75

Part Number : 9820-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120985
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 73.85

Part Number : 9820-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120992
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 73.85

Part Number : 9820-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714121005
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 73.85

Part Number : 9820-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714121012
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 73.85

Part Number : 9820-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714200397
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121036
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121043
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121050
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121067
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121074
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121081
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121098
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121104
1 pc.
Green
78
95
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121111
1 pc.
Green
76
100
Moss green
10 Day(s)
SGD 71.75

Part Number : 9820-61-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121128
1 pc.
Green
76
105
Moss green
10 Day(s)
SGD 73.85

Part Number : 9820-61-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121135
1 pc.
Green
76
110
Moss green
10 Day(s)
SGD 73.85

Part Number : 9820-61-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121142
1 pc.
Green
76
115
Moss green
10 Day(s)
SGD 73.85

Part Number : 9820-61-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714121159
1 pc.
Green
76
120
Moss green
10 Day(s)
SGD 73.85

Part Number : 9820-61-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714200410
1 pc.
Green
78
70
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121173
1 pc.
Green
78
73
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121180
1 pc.
Green
78
76
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121197
1 pc.
Green
78
79
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121203
1 pc.
Green
78
82
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121210
1 pc.
Green
78
85
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121227
1 pc.
Green
78
88
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121234
1 pc.
Green
78
91
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121241
1 pc.
Green
78
95
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121258
1 pc.
Green
76
100
Mint green
10 Day(s)
SGD 71.75

Part Number : 9820-67-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.75
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121265
1 pc.
Green
76
105
Mint green
10 Day(s)
SGD 73.85

Part Number : 9820-67-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121272
1 pc.
Green
76
110
Mint green
10 Day(s)
SGD 73.85

Part Number : 9820-67-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121289
1 pc.
Green
76
115
Mint green
10 Day(s)
SGD 73.85

Part Number : 9820-67-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714121296
1 pc.
Green
76
120
Mint green
10 Day(s)
SGD 73.85

Part Number : 9820-67-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 55%, polyester 45%
  • Material
    Matilda Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714200434

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)