(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cargo Pants 9130

Click this image to zoom it.

Move the mouse over the image to zoom

Cargo Pants 9130

Standard Unit Price:
SGD 77.83-
Days to Ship :
10 Day(s)

[Features]
· Clothing that repels dirt and water and which will dry quickly even after being washed.
· Anti-static material with a soft texture, water-repellent processing, and excellent quick drying functionality.
· A version with cargo pockets on both sides.
· Pocket storage can be increased in accordance with the work site.
· Cargo pocket features a pen pocket.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue gray
  • CON
  • Camel
  • Green
  • Ivory
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139000
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139017
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139024
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139031
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139048
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139055
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139062
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139079
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139086
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 77.83

Part Number : 9130-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714139093
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 79.93

Part Number : 9130-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714253027
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 79.93

Part Number : 9130-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714253034
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 79.93

Part Number : 9130-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714253041
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 79.93

Part Number : 9130-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714253058
1 pc.
White
78
70
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253072
1 pc.
White
78
73
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253089
1 pc.
White
78
76
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253096
1 pc.
White
78
79
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253102
1 pc.
White
78
82
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253119
1 pc.
White
78
85
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253126
1 pc.
White
78
88
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253133
1 pc.
White
78
91
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253140
1 pc.
White
78
95
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253157
1 pc.
White
76
100
Ivory
10 Day(s)
SGD 77.83

Part Number : 9130-31-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253171
1 pc.
White
76
105
Ivory
10 Day(s)
SGD 79.93

Part Number : 9130-31-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253188
1 pc.
White
76
110
Ivory
10 Day(s)
SGD 79.93

Part Number : 9130-31-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253195
1 pc.
White
76
115
Ivory
10 Day(s)
SGD 79.93

Part Number : 9130-31-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253201
1 pc.
White
76
120
Ivory
10 Day(s)
SGD 79.93

Part Number : 9130-31-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714253218
1 pc.
Blue
78
70
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139109
1 pc.
Blue
78
73
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139116
1 pc.
Blue
78
76
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139123
1 pc.
Blue
78
79
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139130
1 pc.
Blue
78
82
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139147
1 pc.
Blue
78
85
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139154
1 pc.
Blue
78
88
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139161
1 pc.
Blue
78
91
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139178
1 pc.
Blue
78
95
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139185
1 pc.
Blue
76
100
Blue gray
10 Day(s)
SGD 77.83

Part Number : 9130-43-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714139192
1 pc.
Blue
76
105
Blue gray
10 Day(s)
SGD 79.93

Part Number : 9130-43-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714253249
1 pc.
Blue
76
110
Blue gray
10 Day(s)
SGD 79.93

Part Number : 9130-43-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714253256
1 pc.
Blue
76
115
Blue gray
10 Day(s)
SGD 79.93

Part Number : 9130-43-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714253263
1 pc.
Blue
76
120
Blue gray
10 Day(s)
SGD 79.93

Part Number : 9130-43-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.93
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714253270
1 pc.
Green
78
70
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253294
1 pc.
Green
78
73
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253300
1 pc.
Green
78
76
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253317
1 pc.
Green
78
79
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253324
1 pc.
Green
78
82
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253331
1 pc.
Green
78
85
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253348
1 pc.
Green
78
88
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253355
1 pc.
Green
78
91
Green
10 Day(s)
SGD 77.83

Part Number : 9130-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.83
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714253362

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)