(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Men's Power Jacket 5400

Click this image to zoom it.

Move the mouse over the image to zoom

Men's Power Jacket 5400

Standard Unit Price:
SGD 91.44-
Days to Ship :
10 Day(s)

[Features]
· Fly front button-up specifications.
· A simple, plain color design with a separate color sticking out of the collar for a point of extra accent.
· In addition to a large breast pocket and sleeve pen pocket, there is also a convenient inner zipper pocket.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Mass(g)
    500
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56.5
  • 58
  • 58.5
  • Clear
Dress length(cm)

Refine by

  • 61
  • 63
  • 65
  • 67
  • 69
  • 71
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3L
55
123
58.5
69
10 Day(s)
SGD 92.49

Part Number : 5400-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.49
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146619
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
4L
56.5
127
58.5
71
10 Day(s)
SGD 93.54

Part Number : 5400-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.54
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146626
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
5L
58
131
58.5
71
10 Day(s)
SGD 93.54

Part Number : 5400-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.54
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714149894
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
L
52
115
56.5
65
10 Day(s)
SGD 91.44

Part Number : 5400-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146596
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
LL
53.5
119
58
67
10 Day(s)
SGD 91.44

Part Number : 5400-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146602
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
M
50.5
111
54
63
10 Day(s)
SGD 91.44

Part Number : 5400-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146589
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
S
49
107
51
61
10 Day(s)
SGD 91.44

Part Number : 5400-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714146572
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
3L
55
123
58.5
69
10 Day(s)
SGD 92.49

Part Number : 5400-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.49
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146671
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
4L
56.5
127
58.5
71
10 Day(s)
SGD 93.54

Part Number : 5400-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.54
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146688
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
5L
58
131
58.5
71
10 Day(s)
SGD 93.54

Part Number : 5400-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.54
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714149900
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
L
52
115
56.5
65
10 Day(s)
SGD 91.44

Part Number : 5400-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146657
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
LL
53.5
119
58
67
10 Day(s)
SGD 91.44

Part Number : 5400-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146664
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
M
50.5
111
54
63
10 Day(s)
SGD 91.44

Part Number : 5400-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146640
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
S
49
107
51
61
10 Day(s)
SGD 91.44

Part Number : 5400-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket with Fastener
  • With Pen Holder
    Pen Pocket (Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714146633
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)