(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Two-Tuck Slacks 4992

Click this image to zoom it.

Move the mouse over the image to zoom

Two-Tuck Slacks 4992

Standard Unit Price:
SGD 52.89-
Days to Ship :
10 Day(s)

[Features]
· A straight 2-tuck design that easily allows for intense movement.
· Straight 2-tuck design slacks for work clothing.
· Three muted colors the same as the jackets that can be used in a wide variety of work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Charcoal gray
  • Gray
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167072
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167089
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167096
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167102
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167119
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167126
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167133
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167140
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167157
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 52.89

Part Number : 4992-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167164
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 54.98

Part Number : 4992-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167171
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 54.98

Part Number : 4992-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167188
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 54.98

Part Number : 4992-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167195
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 54.98

Part Number : 4992-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714167201
1 pc.
Gray
78
70
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167218
1 pc.
Gray
78
73
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167225
1 pc.
Gray
78
76
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167232
1 pc.
Gray
78
79
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167249
1 pc.
Gray
78
82
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167256
1 pc.
Gray
78
85
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167263
1 pc.
Gray
78
88
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167270
1 pc.
Gray
78
91
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167287
1 pc.
Gray
78
95
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167294
1 pc.
Gray
76
100
Charcoal gray
10 Day(s)
SGD 52.89

Part Number : 4992-25-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167300
1 pc.
Gray
76
105
Charcoal gray
10 Day(s)
SGD 54.98

Part Number : 4992-25-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167317
1 pc.
Gray
76
110
Charcoal gray
10 Day(s)
SGD 54.98

Part Number : 4992-25-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167324
1 pc.
Gray
76
115
Charcoal gray
10 Day(s)
SGD 54.98

Part Number : 4992-25-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167331
1 pc.
Gray
76
120
Charcoal gray
10 Day(s)
SGD 54.98

Part Number : 4992-25-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714167348
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167355
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167362
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167379
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167386
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167393
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167409
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167416
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167423
1 pc.
Green
78
95
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167430
1 pc.
Green
76
100
Moss green
10 Day(s)
SGD 52.89

Part Number : 4992-61-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.89
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167447
1 pc.
Green
76
105
Moss green
10 Day(s)
SGD 54.98

Part Number : 4992-61-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167454
1 pc.
Green
76
110
Moss green
10 Day(s)
SGD 54.98

Part Number : 4992-61-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167461
1 pc.
Green
76
115
Moss green
10 Day(s)
SGD 54.98

Part Number : 4992-61-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167478
1 pc.
Green
76
120
Moss green
10 Day(s)
SGD 54.98

Part Number : 4992-61-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714167485

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)