(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Two-Tuck Slacks 2072

Click this image to zoom it.

Move the mouse over the image to zoom

Two-Tuck Slacks 2072

Standard Unit Price:
SGD 61.27-
Days to Ship :
10 Day(s)

[Features]
· Straight 2-tuck design with a long leg style.
· Work slacks featuring a straight 2-tuck design for looseness when performing intense movements and high knees for a long leg style.
· Available in the same four colors as the jacket and shirt.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Mass(g)
    500
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue
  • CON
  • Moss green
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280771
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
73
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280788
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
76
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280795
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
79
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280801
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
82
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280818
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
85
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280825
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
88
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280832
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
91
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280849
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
95
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280856
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
100
CON
10 Day(s)
SGD 61.27

Part Number : 2072-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280863
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
105
CON
10 Day(s)
SGD 63.37

Part Number : 2072-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280870
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
110
CON
10 Day(s)
SGD 63.37

Part Number : 2072-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280887
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
115
CON
10 Day(s)
SGD 63.37

Part Number : 2072-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280894
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
120
CON
10 Day(s)
SGD 63.37

Part Number : 2072-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280900
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
70
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280924
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
73
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280931
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
76
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280948
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
79
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280955
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
82
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280962
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
85
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280979
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
88
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280986
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
91
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280993
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
95
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281006
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
100
Silver gray
10 Day(s)
SGD 61.27

Part Number : 2072-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281013
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
105
Silver gray
10 Day(s)
SGD 63.37

Part Number : 2072-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281020
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
110
Silver gray
10 Day(s)
SGD 63.37

Part Number : 2072-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281037
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
115
Silver gray
10 Day(s)
SGD 63.37

Part Number : 2072-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281044
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
120
Silver gray
10 Day(s)
SGD 63.37

Part Number : 2072-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714281051
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
70
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281075
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
73
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281082
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
76
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281099
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
79
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281105
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
82
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281112
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
85
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281129
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
88
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281136
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
91
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281143
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
95
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281150
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
100
Blue
10 Day(s)
SGD 61.27

Part Number : 2072-40-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281167
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
105
Blue
10 Day(s)
SGD 63.37

Part Number : 2072-40-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281174
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
110
Blue
10 Day(s)
SGD 63.37

Part Number : 2072-40-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281181
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
115
Blue
10 Day(s)
SGD 63.37

Part Number : 2072-40-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281198
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
120
Blue
10 Day(s)
SGD 63.37

Part Number : 2072-40-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.37
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714281204
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
70
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281228
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
73
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281235
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
76
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281242
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
79
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281259
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
82
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281266
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
85
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281273
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
88
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281280
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
91
Moss green
10 Day(s)
SGD 61.27

Part Number : 2072-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714281297
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)