(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Handsome Long Sleeved Jacket 2070

Click this image to zoom it.

Move the mouse over the image to zoom

Handsome Long Sleeved Jacket 2070

Standard Unit Price:
SGD 78.67-
Days to Ship :
10 Day(s)

Zip-up jacket using a metal zipper.
[Features]
· Side XE cut, back Pleatsron and elbow action tucks smoothly support work.
· Work clothing where the right breast has a two-layer structure that can be used to store mobile phones inside.
· Left breast features a zipper pocket.
· Features a convenient coin pocket on the inside of the right side pocket.
· The left sleeve features a convenient pen inserter that doesn't interfere with work.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Mass(g)
    500
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 50
  • 53
  • 55.5
  • 57
  • 57.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
57.5
10 Day(s)
SGD 79.72

Part Number : 2070-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.72
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280092
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
4L
56.5
127
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280108
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
5L
58
131
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280115
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
L
52
115
55.5
10 Day(s)
SGD 78.67

Part Number : 2070-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280078
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
LL
53.5
119
57
10 Day(s)
SGD 78.67

Part Number : 2070-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280085
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
M
50.5
111
53
10 Day(s)
SGD 78.67

Part Number : 2070-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280061
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
S
49
107
50
10 Day(s)
SGD 78.67

Part Number : 2070-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714280054
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
3L
55
123
57.5
10 Day(s)
SGD 79.72

Part Number : 2070-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.72
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280184
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
4L
56.5
127
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280191
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
5L
58
131
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280207
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
L
52
115
55.5
10 Day(s)
SGD 78.67

Part Number : 2070-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280160
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
LL
53.5
119
57
10 Day(s)
SGD 78.67

Part Number : 2070-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280177
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
M
50.5
111
53
10 Day(s)
SGD 78.67

Part Number : 2070-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280153
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Gray
S
49
107
50
10 Day(s)
SGD 78.67

Part Number : 2070-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714280146
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
3L
55
123
57.5
10 Day(s)
SGD 79.72

Part Number : 2070-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.72
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280276
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
4L
56.5
127
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280283
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
5L
58
131
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280290
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
L
52
115
55.5
10 Day(s)
SGD 78.67

Part Number : 2070-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280252
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
LL
53.5
119
57
10 Day(s)
SGD 78.67

Part Number : 2070-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280269
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
M
50.5
111
53
10 Day(s)
SGD 78.67

Part Number : 2070-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280245
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Blue
S
49
107
50
10 Day(s)
SGD 78.67

Part Number : 2070-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714280238
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
3L
55
123
57.5
10 Day(s)
SGD 79.72

Part Number : 2070-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.72
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280368
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
4L
56.5
127
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280375
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
5L
58
131
57.5
10 Day(s)
SGD 80.76

Part Number : 2070-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280382
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
L
52
115
55.5
10 Day(s)
SGD 78.67

Part Number : 2070-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280344
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
LL
53.5
119
57
10 Day(s)
SGD 78.67

Part Number : 2070-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280351
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
M
50.5
111
53
10 Day(s)
SGD 78.67

Part Number : 2070-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280337
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON
1 Pair
Green
S
49
107
50
10 Day(s)
SGD 78.67

Part Number : 2070-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 78.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Cell phone, right breast pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Weapon
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714280320
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)