(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No-Tuck Slacks 2052

Click this image to zoom it.

Move the mouse over the image to zoom

No-Tuck Slacks 2052

Standard Unit Price:
SGD 46.32-
Days to Ship :
10 Day(s)

[Features]
· No-tuck with a clean fit and easy to work in.
· Slacks with a no-tuck design and sharp fit that are easy to work in and suppress feelings of excessive looseness.
· Available in the same four colors as the jacket and shirt.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Mass(g)
    500
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue gray
  • CON
  • Gray
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453854
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
73
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453861
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
76
CON
10 Day(s)
SGD 46.32

Part Number : 2052-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.32
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453878
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
79
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453885
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
82
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453892
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
85
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453908
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
88
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453915
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
91
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453922
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
95
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453939
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
100
CON
10 Day(s)
SGD 51.20

Part Number : 2052-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453946
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
105
CON
10 Day(s)
SGD 53.20

Part Number : 2052-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453953
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
110
CON
10 Day(s)
SGD 53.20

Part Number : 2052-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453960
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
115
CON
10 Day(s)
SGD 53.20

Part Number : 2052-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453977
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Navy Blue
120
CON
10 Day(s)
SGD 53.20

Part Number : 2052-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453984
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
70
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454004
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
73
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454011
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
76
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454028
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
79
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454035
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
82
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454042
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
85
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454059
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
88
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454066
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
91
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454073
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
95
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454080
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
100
Gray
10 Day(s)
SGD 51.20

Part Number : 2052-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454097
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
105
Gray
10 Day(s)
SGD 53.20

Part Number : 2052-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454103
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
110
Gray
10 Day(s)
SGD 53.20

Part Number : 2052-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454110
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
115
Gray
10 Day(s)
SGD 53.20

Part Number : 2052-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454127
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Gray
120
Gray
10 Day(s)
SGD 53.20

Part Number : 2052-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714454134
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
70
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454158
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
73
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454165
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
76
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454172
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
79
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454189
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
82
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454196
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
85
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454202
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
88
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454219
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
91
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454226
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
95
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454233
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
100
Blue gray
10 Day(s)
SGD 51.20

Part Number : 2052-43-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454240
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
105
Blue gray
10 Day(s)
SGD 53.20

Part Number : 2052-43-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454257
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
110
Blue gray
10 Day(s)
SGD 53.20

Part Number : 2052-43-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454264
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
115
Blue gray
10 Day(s)
SGD 53.20

Part Number : 2052-43-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454271
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Blue
120
Blue gray
10 Day(s)
SGD 53.20

Part Number : 2052-43-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714454288
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
70
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454301
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
73
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454318
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
76
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454325
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
79
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454332
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
82
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454349
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
85
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454356
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
88
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454363
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 pc.
Green
91
Moss green
10 Day(s)
SGD 51.20

Part Number : 2052-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    With a coin pocket in the right side pocket
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714454370
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)