(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blouson 2050

Click this image to zoom it.

Move the mouse over the image to zoom

Blouson 2050

Standard Unit Price:
SGD 62.87-
Days to Ship :
10 Day(s)

[Features]
· Flat front firmly handles heat.
· Sturdy 100% cotton twill zip-up jacket using a durable metal zipper.
· Interlining specification hides the zipper and buttons of the neckline, hems and cuffs, and side pockets are of a bowl specification that makes it hard for objects to fall out while preventing welding sparks from entering.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Contents
    1 Pair

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56.5
  • 58
  • 58.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
58.5
10 Day(s)
SGD 63.79

Part Number : 2050-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.79
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453533
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453540
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453557
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
L
52
115
56.5
10 Day(s)
SGD 62.87

Part Number : 2050-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 62.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453519
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
LL
53.5
119
58
10 Day(s)
SGD 92.10

Part Number : 2050-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453526
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 2050-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453502
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Navy Blue
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 2050-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714453496
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 2050-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453625
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453632
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453649
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 2050-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453601
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 2050-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453618
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 2050-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453595
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Gray
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 2050-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714453588
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 2050-43-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453717
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-43-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453724
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-43-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453731
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 2050-43-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453694
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 2050-43-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453700
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 2050-43-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453687
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Blue
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 2050-43-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714453670
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 2050-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453809
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453816
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 2050-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453823
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 2050-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453786
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 2050-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453793
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 2050-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453779
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 2050-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714453762
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)