(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Triple Five Perfectfit Work Pants 1603

Click this image to zoom it.

Move the mouse over the image to zoom

Triple Five Perfectfit Work Pants 1603

Standard Unit Price:
SGD 59.10-
Days to Ship :
10 Day(s)

[Features]
· Zipper pocket on a sharp fit.
· All three pockets on both thighs and the right side of the back feature zippers.
· Right cargo pocket also features a convenient pen insertion pocket.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Black
  • Blue
  • Charcoal gray
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466380
1 pc.
Gray
78
73
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466397
1 pc.
Gray
78
76
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466403
1 pc.
Gray
78
79
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466410
1 pc.
Gray
78
82
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466427
1 pc.
Gray
78
85
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466434
1 pc.
Gray
78
88
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466441
1 pc.
Gray
78
91
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466458
1 pc.
Gray
78
95
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466465
1 pc.
Gray
76
100
Silver gray
10 Day(s)
SGD 59.10

Part Number : 1603-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466472
1 pc.
Gray
76
105
Silver gray
10 Day(s)
SGD 61.00

Part Number : 1603-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466489
1 pc.
Gray
76
110
Silver gray
10 Day(s)
SGD 61.00

Part Number : 1603-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466496
1 pc.
Gray
76
115
Silver gray
10 Day(s)
SGD 61.00

Part Number : 1603-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466502
1 pc.
Gray
76
120
Silver gray
10 Day(s)
SGD 61.00

Part Number : 1603-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714466519
1 pc.
Gray
78
70
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466533
1 pc.
Gray
78
73
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466540
1 pc.
Gray
78
76
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466557
1 pc.
Gray
78
79
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466564
1 pc.
Gray
78
82
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466571
1 pc.
Gray
78
85
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466588
1 pc.
Gray
78
88
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466595
1 pc.
Gray
78
91
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466601
1 pc.
Gray
78
95
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466618
1 pc.
Gray
76
100
Charcoal gray
10 Day(s)
SGD 59.10

Part Number : 1603-25-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466625
1 pc.
Gray
76
105
Charcoal gray
10 Day(s)
SGD 61.00

Part Number : 1603-25-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466632
1 pc.
Gray
76
110
Charcoal gray
10 Day(s)
SGD 61.00

Part Number : 1603-25-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466649
1 pc.
Gray
76
115
Charcoal gray
10 Day(s)
SGD 61.00

Part Number : 1603-25-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466656
1 pc.
Gray
76
120
Charcoal gray
10 Day(s)
SGD 61.00

Part Number : 1603-25-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714466663
1 pc.
Blue
78
70
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466687
1 pc.
Blue
78
73
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466694
1 pc.
Blue
78
76
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466700
1 pc.
Blue
78
79
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466717
1 pc.
Blue
78
82
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466724
1 pc.
Blue
78
85
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466731
1 pc.
Blue
78
88
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466748
1 pc.
Blue
78
91
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466755
1 pc.
Blue
78
95
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466762
1 pc.
Blue
76
100
Blue
10 Day(s)
SGD 59.10

Part Number : 1603-40-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466779
1 pc.
Blue
76
105
Blue
10 Day(s)
SGD 61.00

Part Number : 1603-40-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466786
1 pc.
Blue
76
110
Blue
10 Day(s)
SGD 61.00

Part Number : 1603-40-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466793
1 pc.
Blue
76
115
Blue
10 Day(s)
SGD 61.00

Part Number : 1603-40-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466809
1 pc.
Blue
76
120
Blue
10 Day(s)
SGD 61.00

Part Number : 1603-40-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714466816
1 pc.
Black
78
70
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466830
1 pc.
Black
78
73
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466847
1 pc.
Black
78
76
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466854
1 pc.
Black
78
79
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466861
1 pc.
Black
78
82
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466878
1 pc.
Black
78
85
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466885
1 pc.
Black
78
88
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466892
1 pc.
Black
78
91
Black
10 Day(s)
SGD 59.10

Part Number : 1603-90-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    With right side cargo pocket pen holder
  • Features
    Non-Pleated and Easy to Move in for the Perfect Fit
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714466908

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)