(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cresta 21 Double Pleated Slacks 1572

Click this image to zoom it.

Move the mouse over the image to zoom

Cresta 21 Double Pleated Slacks 1572

Standard Unit Price:
SGD 39.89-
Days to Ship :
7 Day(s) or more

2-tuck slacks with abundant color variations.
[Features]
· A straight 2-tuck design that easily allows for intense movement.
· Uses recycled polyester, has lining material for warmth and anti-static functionality.
· Available in seven colors matching jackets, so it can be used in a wide variety of work sites.
[Applications]
· Optimal for various work sites, etc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Black
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Alaska Green
  • Black
  • CON
  • Cobalt blue
  • Deep Navy
  • Mist Green
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164804
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164811
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164828
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164835
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 44.50

Part Number : 1572-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164842
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164859
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164866
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 44.50

Part Number : 1572-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164873
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164880
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164897
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164903
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164910
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164927
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 46.00

Part Number : 1572-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714164934
1 pc.
Navy Blue
78
70
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283116
1 pc.
Navy Blue
78
73
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283123
1 pc.
Navy Blue
78
76
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283130
1 pc.
Navy Blue
78
79
Deep Navy
10 Day(s)
SGD 44.50

Part Number : 1572-19-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283147
1 pc.
Navy Blue
78
82
Deep Navy
10 Day(s)
SGD 44.50

Part Number : 1572-19-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283154
1 pc.
Navy Blue
78
85
Deep Navy
10 Day(s)
SGD 44.50

Part Number : 1572-19-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283161
1 pc.
Navy Blue
78
88
Deep Navy
10 Day(s)
SGD 44.50

Part Number : 1572-19-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283178
1 pc.
Navy Blue
78
91
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283185
1 pc.
Navy Blue
78
95
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283192
1 pc.
Navy Blue
76
100
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283208
1 pc.
Navy Blue
76
105
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283215
1 pc.
Navy Blue
76
110
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283222
1 pc.
Navy Blue
76
115
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283239
1 pc.
Navy Blue
76
120
Deep Navy
10 Day(s)
SGD 46.00

Part Number : 1572-19-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283246
1 pc.
Gray
78
70
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164941
1 pc.
Gray
78
73
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164958
1 pc.
Gray
78
76
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164965
1 pc.
Gray
78
79
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164972
1 pc.
Gray
78
82
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164989
1 pc.
Gray
78
85
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714164996
1 pc.
Gray
78
88
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165009
1 pc.
Gray
78
91
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165016
1 pc.
Gray
78
95
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165023
1 pc.
Gray
76
100
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165030
1 pc.
Gray
76
105
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165047
1 pc.
Gray
76
110
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165054
1 pc.
Gray
76
115
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165061
1 pc.
Gray
76
120
Silver gray
10 Day(s)
SGD 46.00

Part Number : 1572-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165078
1 pc.
Blue
78
70
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165085
1 pc.
Blue
78
73
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165092
1 pc.
Blue
78
76
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165108
1 pc.
Blue
78
79
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165115
1 pc.
Blue
78
82
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165122
1 pc.
Blue
78
85
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165139
1 pc.
Blue
78
88
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165146
1 pc.
Blue
78
91
Cobalt blue
10 Day(s)
SGD 46.00

Part Number : 1572-45-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714165153

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)