(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Twill Ladies' Slacks 1484

Click this image to zoom it.

Move the mouse over the image to zoom

Twill Ladies' Slacks 1484

Standard Unit Price:
SGD 47.65-
Days to Ship :
11 Day(s)

[Features]
· Ladies' slacks that also allow for pair coordination.
· Slacks for women taking their body shape into consideration.
· 1-tuck slacks integrating sharp lines that maintain leeway even during intense movement.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    74
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Waist(cm)

Refine by

  • 57~62
  • 62~67
  • 67~72
  • 72~80
  • 80~88
  • 88~96
  • 96~104
  • Clear
Color Details

Refine by

  • Blue gray
  • Deep Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
80~88
Deep Navy
11 Day(s)
SGD 48.69

Part Number : 1484-19-3L
Days to Ship 11 Day(s)
Standard Unit Price SGD 48.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    74
  • Waist(cm)
    80~88
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380143
1 pc.
Navy Blue
4L
88~96
Deep Navy
11 Day(s)
SGD 49.74

Part Number : 1484-19-4L
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.74
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    74
  • Waist(cm)
    88~96
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380150
1 pc.
Navy Blue
5L
96~104
Deep Navy
11 Day(s)
SGD 49.74

Part Number : 1484-19-5L
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.74
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    74
  • Waist(cm)
    96~104
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380167
1 pc.
Navy Blue
L
67~72
Deep Navy
11 Day(s)
SGD 47.65

Part Number : 1484-19-L
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    74
  • Waist(cm)
    67~72
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380129
1 pc.
Navy Blue
LL
72~80
Deep Navy
11 Day(s)
SGD 47.65

Part Number : 1484-19-LL
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    74
  • Waist(cm)
    72~80
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380136
1 pc.
Navy Blue
M
62~67
Deep Navy
11 Day(s)
SGD 47.65

Part Number : 1484-19-M
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    74
  • Waist(cm)
    62~67
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380112
1 pc.
Navy Blue
S
57~62
Deep Navy
11 Day(s)
SGD 47.65

Part Number : 1484-19-S
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    74
  • Waist(cm)
    57~62
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714380105
1 pc.
Blue
3L
80~88
Blue gray
11 Day(s)
SGD 48.69

Part Number : 1484-43-3L
Days to Ship 11 Day(s)
Standard Unit Price SGD 48.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    74
  • Waist(cm)
    80~88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380327
1 pc.
Blue
4L
88~96
Blue gray
11 Day(s)
SGD 49.74

Part Number : 1484-43-4L
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.74
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    74
  • Waist(cm)
    88~96
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380334
1 pc.
Blue
5L
96~104
Blue gray
11 Day(s)
SGD 49.74

Part Number : 1484-43-5L
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.74
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    74
  • Waist(cm)
    96~104
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380341
1 pc.
Blue
L
67~72
Blue gray
11 Day(s)
SGD 47.65

Part Number : 1484-43-L
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    74
  • Waist(cm)
    67~72
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380303
1 pc.
Blue
LL
72~80
Blue gray
11 Day(s)
SGD 47.65

Part Number : 1484-43-LL
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    74
  • Waist(cm)
    72~80
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380310
1 pc.
Blue
M
62~67
Blue gray
11 Day(s)
SGD 47.65

Part Number : 1484-43-M
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    74
  • Waist(cm)
    62~67
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380297
1 pc.
Blue
S
57~62
Blue gray
11 Day(s)
SGD 47.65

Part Number : 1484-43-S
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.65
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    74
  • Waist(cm)
    57~62
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714380280

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)