(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Twill 1-Tuck Slacks 1482

Click this image to zoom it.

Move the mouse over the image to zoom

Twill 1-Tuck Slacks 1482

Standard Unit Price:
SGD 50.58-
Days to Ship :
9 Day(s) or more

[Features]
· A sharp fit with a 1-tuck design.
· 1-tuck slacks with a collection of sharp lines that maintains leeway even during intense movement while also suppressing all but the most necessary noise.
· Durable T/C twill material that has undergone water-repellent processing and has anti-static functionality to support a wide range of work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue gray
  • Camel
  • Deep Navy
  • Gray
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378607
1 pc.
Navy Blue
78
73
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378614
1 pc.
Navy Blue
78
76
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378621
1 pc.
Navy Blue
78
79
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378638
1 pc.
Navy Blue
78
82
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378645
1 pc.
Navy Blue
78
85
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378652
1 pc.
Navy Blue
78
88
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378669
1 pc.
Navy Blue
78
91
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378676
1 pc.
Navy Blue
78
95
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378683
1 pc.
Navy Blue
76
100
Deep Navy
10 Day(s)
SGD 56.50

Part Number : 1482-19-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378690
1 pc.
Navy Blue
76
105
Deep Navy
9 Day(s)
SGD 58.20

Part Number : 1482-19-105
Days to Ship 9 Day(s)
Standard Unit Price SGD 58.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378706
1 pc.
Navy Blue
76
110
Deep Navy
10 Day(s)
SGD 58.70

Part Number : 1482-19-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378713
1 pc.
Navy Blue
76
115
Deep Navy
10 Day(s)
SGD 58.70

Part Number : 1482-19-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378720
1 pc.
Navy Blue
76
120
Deep Navy
10 Day(s)
SGD 58.70

Part Number : 1482-19-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714378737
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378751
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378768
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378775
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378782
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378799
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378805
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378812
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378829
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378836
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 52.60

Part Number : 1482-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378843
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 50.58

Part Number : 1482-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378850
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 50.58

Part Number : 1482-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378867
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 50.58

Part Number : 1482-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378874
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 50.58

Part Number : 1482-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378881
1 pc.
Blue
78
70
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378904
1 pc.
Blue
78
73
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378911
1 pc.
Blue
78
76
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378928
1 pc.
Blue
78
79
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378935
1 pc.
Blue
78
82
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378942
1 pc.
Blue
78
85
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378959
1 pc.
Blue
78
88
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378966
1 pc.
Blue
78
91
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378973
1 pc.
Blue
78
95
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378980
1 pc.
Blue
76
100
Blue gray
10 Day(s)
SGD 52.60

Part Number : 1482-43-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714378997
1 pc.
Blue
76
105
Blue gray
10 Day(s)
SGD 50.58

Part Number : 1482-43-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714379000
1 pc.
Blue
76
110
Blue gray
10 Day(s)
SGD 50.58

Part Number : 1482-43-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714379017
1 pc.
Blue
76
115
Blue gray
10 Day(s)
SGD 50.58

Part Number : 1482-43-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714379024
1 pc.
Blue
76
120
Blue gray
10 Day(s)
SGD 50.58

Part Number : 1482-43-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.58
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714379031
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379055
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379062
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379079
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379086
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379093
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379109
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379116
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 56.50

Part Number : 1482-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714379123

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)