(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blouson 1460

Click this image to zoom it.

Move the mouse over the image to zoom

Blouson 1460

Standard Unit Price:
SGD 69.50-
Days to Ship :
7 Day(s) or more

[Features]
· Also features multi-storage dual-layer breast pockets.
· Simple, plain color zip-up jacket with gusseted breast pocket featuring excellent functionality and storage capacity.
· Uses the new "Banzai Cut" for increased mobility.
· New standard T/C work clothing that is both easy to use and wear.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56.5
  • 58
  • 58.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 1460-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447914
1 Pair
Navy Blue
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447921
1 Pair
Navy Blue
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447938
1 Pair
Navy Blue
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 1460-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447891
1 Pair
Navy Blue
LL
53.5
119
58
7 Day(s)
SGD 69.50

Part Number : 1460-10-LL
Days to Ship 7 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447907
1 Pair
Navy Blue
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 1460-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447884
1 Pair
Navy Blue
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 1460-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714447877
1 Pair
Gray
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 1460-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714448003
1 Pair
Gray
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714448010
1 Pair
Gray
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714448027
1 Pair
Gray
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 1460-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714447983
1 Pair
Gray
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 1460-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714447990
1 Pair
Gray
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 1460-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714447976
1 Pair
Gray
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 1460-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714447969
1 Pair
Blue
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 1460-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448096
1 Pair
Blue
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448102
1 Pair
Blue
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448119
1 Pair
Blue
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 1460-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448072
1 Pair
Blue
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 1460-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448089
1 Pair
Blue
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 1460-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448065
1 Pair
Blue
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 1460-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714448058
1 Pair
Green
3L
55
123
58.5
10 Day(s)
SGD 70.50

Part Number : 1460-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448188
1 Pair
Green
4L
56.5
127
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448195
1 Pair
Green
5L
58
131
58.5
10 Day(s)
SGD 71.50

Part Number : 1460-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448201
1 Pair
Green
L
52
115
56.5
10 Day(s)
SGD 69.50

Part Number : 1460-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448164
1 Pair
Green
LL
53.5
119
58
10 Day(s)
SGD 69.50

Part Number : 1460-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448171
1 Pair
Green
M
50.5
111
54
10 Day(s)
SGD 69.50

Part Number : 1460-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448157
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 69.50

Part Number : 1460-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714448140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)