(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
One-Tuck Cargo Pants 1453

Click this image to zoom it.

Move the mouse over the image to zoom

One-Tuck Cargo Pants 1453

Standard Unit Price:
SGD 59.80-
Days to Ship :
7 Day(s) or more

[Features]
· With stylish, asymmetrically designed cargo pockets.
· Cargo pocket with an easy-to-use zipper pocket on just the right side, supporting a wide range of work sites.
· Left and right sides are asymmetrical for a stylish design.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Violet
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 67~73
  • 73~79
  • 79~85
  • 85~91
  • 91~97
  • 97~102
  • 103~109
  • Clear
Color Details

Refine by

  • CON
  • Green
  • Lavender
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
76
91~97
CON
10 Day(s)
SGD 60.85

Part Number : 1453-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    91~97
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085932
1 pc.
Navy Blue
4L
76
97~102
CON
10 Day(s)
SGD 61.90

Part Number : 1453-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    97~102
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714141522
1 pc.
Navy Blue
5L
76
103~109
CON
10 Day(s)
SGD 61.90

Part Number : 1453-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    103~109
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714199998
1 pc.
Navy Blue
L
78
79~85
CON
7 Day(s)
SGD 59.80

Part Number : 1453-10-L
Days to Ship 7 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    79~85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085918
1 pc.
Navy Blue
LL
78
85~91
CON
10 Day(s)
SGD 59.80

Part Number : 1453-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    85~91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085925
1 pc.
Navy Blue
M
78
73~79
CON
7 Day(s)
SGD 59.80

Part Number : 1453-10-M
Days to Ship 7 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    73~79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714085901
1 pc.
Navy Blue
S
78
67~73
CON
10 Day(s)
SGD 59.80

Part Number : 1453-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    67~73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714141515
1 pc.
Violet
3L
76
91~97
Lavender
10 Day(s)
SGD 60.85

Part Number : 1453-47-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    91~97
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085970
1 pc.
Violet
4L
76
97~102
Lavender
10 Day(s)
SGD 61.90

Part Number : 1453-47-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    97~102
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714141546
1 pc.
Violet
5L
76
103~109
Lavender
10 Day(s)
SGD 61.90

Part Number : 1453-47-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    103~109
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714200021
1 pc.
Violet
L
78
79~85
Lavender
10 Day(s)
SGD 59.80

Part Number : 1453-47-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    79~85
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085956
1 pc.
Violet
LL
78
85~91
Lavender
10 Day(s)
SGD 59.80

Part Number : 1453-47-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    85~91
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085963
1 pc.
Violet
M
78
73~79
Lavender
10 Day(s)
SGD 59.80

Part Number : 1453-47-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    73~79
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714085949
1 pc.
Violet
S
78
67~73
Lavender
10 Day(s)
SGD 59.80

Part Number : 1453-47-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Violet
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    67~73
  • Color Details
    Lavender
  • Mass(g)
    500
  • Product Code
    4991714141539
1 pc.
Green
3L
76
91~97
Green
10 Day(s)
SGD 60.85

Part Number : 1453-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    91~97
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714086014
1 pc.
Green
4L
76
97~102
Green
10 Day(s)
SGD 61.90

Part Number : 1453-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    97~102
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714141560
1 pc.
Green
5L
76
103~109
Green
10 Day(s)
SGD 61.90

Part Number : 1453-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    103~109
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714200052
1 pc.
Green
L
78
79~85
Green
10 Day(s)
SGD 59.80

Part Number : 1453-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    79~85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085994
1 pc.
Green
LL
78
85~91
Green
10 Day(s)
SGD 59.80

Part Number : 1453-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    85~91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714086007
1 pc.
Green
M
78
73~79
Green
10 Day(s)
SGD 59.80

Part Number : 1453-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    73~79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714085987
1 pc.
Green
S
78
67~73
Green
10 Day(s)
SGD 59.80

Part Number : 1453-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    67~73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714141553
1 pc.
Green
3L
76
91~97
Moss green
10 Day(s)
SGD 60.85

Part Number : 1453-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.85
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    91~97
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714086052
1 pc.
Green
4L
76
97~102
Moss green
10 Day(s)
SGD 61.90

Part Number : 1453-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    97~102
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714141584
1 pc.
Green
5L
76
103~109
Moss green
10 Day(s)
SGD 61.90

Part Number : 1453-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    103~109
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714200083
1 pc.
Green
L
78
79~85
Moss green
10 Day(s)
SGD 59.80

Part Number : 1453-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    79~85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714086038
1 pc.
Green
LL
78
85~91
Moss green
10 Day(s)
SGD 59.80

Part Number : 1453-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    85~91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714086045
1 pc.
Green
M
78
73~79
Moss green
10 Day(s)
SGD 59.80

Part Number : 1453-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    73~79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714086021
1 pc.
Green
S
78
67~73
Moss green
10 Day(s)
SGD 59.80

Part Number : 1453-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Rat Pocket with Fastener
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Texture
    Twill
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    67~73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714141577

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)