(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Back Cargo Pants 1333

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Back Cargo Pants 1333

Standard Unit Price:
SGD 58.80-
Days to Ship :
10 Day(s)

[Features]
· With stylish, asymmetrically designed cargo pockets.
· A version with cargo pockets on both sides.
· Left and right sides are asymmetrical for a stylish design.
· Pockets with increased capacity to correspond to the type of work being performed.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Beige
  • CON
  • Green
  • Pale Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714145520
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090400
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090417
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090424
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090431
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090448
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090455
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090462
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090479
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 58.80

Part Number : 1333-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714131615
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 60.60

Part Number : 1333-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714131622
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 60.60

Part Number : 1333-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195853
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 60.60

Part Number : 1333-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195860
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 60.60

Part Number : 1333-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195877
1 pc.
Brown
78
70
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117213
1 pc.
Brown
78
73
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117220
1 pc.
Brown
78
76
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117237
1 pc.
Brown
78
79
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117244
1 pc.
Brown
78
82
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117251
1 pc.
Brown
78
85
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117268
1 pc.
Brown
78
88
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117275
1 pc.
Brown
78
91
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117282
1 pc.
Brown
78
95
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117299
1 pc.
Brown
76
100
Beige
10 Day(s)
SGD 58.80

Part Number : 1333-30-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117305
1 pc.
Brown
76
105
Beige
10 Day(s)
SGD 60.60

Part Number : 1333-30-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117312
1 pc.
Brown
76
110
Beige
10 Day(s)
SGD 60.60

Part Number : 1333-30-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117329
1 pc.
Brown
76
115
Beige
10 Day(s)
SGD 60.60

Part Number : 1333-30-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117336
1 pc.
Brown
76
120
Beige
10 Day(s)
SGD 60.60

Part Number : 1333-30-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714195907
1 pc.
Green
78
70
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714145537
1 pc.
Green
78
73
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090486
1 pc.
Green
78
76
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090493
1 pc.
Green
78
79
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090509
1 pc.
Green
78
82
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090516
1 pc.
Green
78
85
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090523
1 pc.
Green
78
88
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090530
1 pc.
Green
78
91
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090547
1 pc.
Green
78
95
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090554
1 pc.
Green
76
100
Green
10 Day(s)
SGD 58.80

Part Number : 1333-60-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714131639
1 pc.
Green
76
105
Green
10 Day(s)
SGD 60.60

Part Number : 1333-60-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714131646
1 pc.
Green
76
110
Green
10 Day(s)
SGD 60.60

Part Number : 1333-60-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195938
1 pc.
Green
76
115
Green
10 Day(s)
SGD 60.60

Part Number : 1333-60-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195945
1 pc.
Green
76
120
Green
10 Day(s)
SGD 60.60

Part Number : 1333-60-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.60
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195952
1 pc.
Green
78
70
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117343
1 pc.
Green
78
73
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117350
1 pc.
Green
78
76
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117367
1 pc.
Green
78
79
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117374
1 pc.
Green
78
82
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117381
1 pc.
Green
78
85
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117398
1 pc.
Green
78
88
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117404
1 pc.
Green
78
91
Pale Green
10 Day(s)
SGD 58.80

Part Number : 1333-602-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117411

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)