(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mini Back Cotton Slacks 1332

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Back Cotton Slacks 1332

Standard Unit Price:
SGD 51.21-
Days to Ship :
10 Day(s)

[Features]
· A straight 2-tuck design that easily allows for intense movement.
· Straight 2-tuck design slacks for work clothing.
· Uses shape stabilization material making it less likely to wrinkle when washed, and also uses anti-static material.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Beige
  • CON
  • Green
  • Pale Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714145490
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090240
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090257
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090264
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090271
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090288
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090295
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090301
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714090318
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 53.30

Part Number : 1332-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714131578
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 51.21

Part Number : 1332-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714131585
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 51.21

Part Number : 1332-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195631
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 51.21

Part Number : 1332-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195648
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 51.21

Part Number : 1332-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714195655
1 pc.
Brown
78
70
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714116957
1 pc.
Brown
78
73
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714116964
1 pc.
Brown
78
76
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714116971
1 pc.
Brown
78
79
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714116988
1 pc.
Brown
78
82
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714116995
1 pc.
Brown
78
85
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117008
1 pc.
Brown
78
88
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117015
1 pc.
Brown
78
91
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117022
1 pc.
Brown
78
95
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117039
1 pc.
Brown
76
100
Beige
10 Day(s)
SGD 53.30

Part Number : 1332-30-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117046
1 pc.
Brown
76
105
Beige
10 Day(s)
SGD 51.21

Part Number : 1332-30-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117053
1 pc.
Brown
76
110
Beige
10 Day(s)
SGD 51.21

Part Number : 1332-30-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117060
1 pc.
Brown
76
115
Beige
10 Day(s)
SGD 51.21

Part Number : 1332-30-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714117077
1 pc.
Brown
76
120
Beige
10 Day(s)
SGD 51.21

Part Number : 1332-30-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714195686
1 pc.
Green
78
70
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714145506
1 pc.
Green
78
73
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090325
1 pc.
Green
78
76
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090332
1 pc.
Green
78
79
Green
10 Day(s)
SGD 53.50

Part Number : 1332-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.50
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090349
1 pc.
Green
78
82
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090356
1 pc.
Green
78
85
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090363
1 pc.
Green
78
88
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090370
1 pc.
Green
78
91
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090387
1 pc.
Green
78
95
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714090394
1 pc.
Green
76
100
Green
10 Day(s)
SGD 53.30

Part Number : 1332-60-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714131592
1 pc.
Green
76
105
Green
10 Day(s)
SGD 51.21

Part Number : 1332-60-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714131608
1 pc.
Green
76
110
Green
10 Day(s)
SGD 51.21

Part Number : 1332-60-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195716
1 pc.
Green
76
115
Green
10 Day(s)
SGD 51.21

Part Number : 1332-60-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195723
1 pc.
Green
76
120
Green
10 Day(s)
SGD 51.21

Part Number : 1332-60-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714195730
1 pc.
Green
78
70
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117084
1 pc.
Green
78
73
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117091
1 pc.
Green
78
76
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117107
1 pc.
Green
78
79
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117114
1 pc.
Green
78
82
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117121
1 pc.
Green
78
85
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117138
1 pc.
Green
78
88
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117145
1 pc.
Green
78
91
Pale Green
10 Day(s)
SGD 53.30

Part Number : 1332-602-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Pale Green
  • Mass(g)
    500
  • Product Code
    4991714117152

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)