(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pleatron Mini Overalls 1288

Click this image to zoom it.

Move the mouse over the image to zoom

Pleatron Mini Overalls 1288

Standard Unit Price:
SGD 95.18-
Days to Ship :
10 Day(s)

[Features]
· Basic overalls corresponding to a wide variety of work scenarios.
· Uses sturdy T/C twill fabric, "Pleatsron + waist pleats" and an XE cut to support even intense movement.
· With Rakuda zippers for easy removal.
· Standard overalls that can be used from work sites to school practice clothes.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Mass(g)
    1000
  • Other Features
    Easily Removable Fastener
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • 60
  • Clear
Chest measurement(cm)

Refine by

  • 110
  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 52
  • 54
  • 56
  • 58
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
56
130
58
10 Day(s)
SGD 95.18

Part Number : 1288-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 95.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714124600
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
4L
58
135
58
10 Day(s)
SGD 104.30

Part Number : 1288-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714124617
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
5L
60
140
58
10 Day(s)
SGD 96.23

Part Number : 1288-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714342738
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
L
52
120
56
10 Day(s)
SGD 101.90

Part Number : 1288-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714124587
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
LL
54
125
58
10 Day(s)
SGD 102.50

Part Number : 1288-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 102.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714124594
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
M
50
115
54
10 Day(s)
SGD 101.90

Part Number : 1288-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714124570
  • Other Features
    Easily Removable Fastener
1 Pair
Navy Blue
S
48
110
52
10 Day(s)
SGD 101.90

Part Number : 1288-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    CON
  • Mass(g)
    1000
  • Product Code
    4991714252044
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
3L
56
130
58
10 Day(s)
SGD 95.18

Part Number : 1288-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 95.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714124655
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
4L
58
135
58
10 Day(s)
SGD 96.23

Part Number : 1288-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714124662
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
5L
60
140
58
10 Day(s)
SGD 96.23

Part Number : 1288-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714342776
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
L
52
120
56
10 Day(s)
SGD 101.90

Part Number : 1288-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714124631
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
LL
54
125
58
10 Day(s)
SGD 101.90

Part Number : 1288-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714124648
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
M
50
115
54
10 Day(s)
SGD 101.90

Part Number : 1288-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714124624
  • Other Features
    Easily Removable Fastener
1 Pair
Gray
S
48
110
52
10 Day(s)
SGD 101.90

Part Number : 1288-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Gray
  • Mass(g)
    1000
  • Product Code
    4991714342769
  • Other Features
    Easily Removable Fastener
1 Pair
Green
3L
56
130
58
10 Day(s)
SGD 95.18

Part Number : 1288-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 95.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714124709
  • Other Features
    Easily Removable Fastener
1 Pair
Green
4L
58
135
58
10 Day(s)
SGD 96.23

Part Number : 1288-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714124716
  • Other Features
    Easily Removable Fastener
1 Pair
Green
5L
60
140
58
10 Day(s)
SGD 96.23

Part Number : 1288-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714342813
  • Other Features
    Easily Removable Fastener
1 Pair
Green
L
52
120
56
10 Day(s)
SGD 101.90

Part Number : 1288-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714124686
  • Other Features
    Easily Removable Fastener
1 Pair
Green
LL
54
125
58
10 Day(s)
SGD 101.90

Part Number : 1288-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714124693
  • Other Features
    Easily Removable Fastener
1 Pair
Green
M
50
115
54
10 Day(s)
SGD 101.90

Part Number : 1288-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714124679
  • Other Features
    Easily Removable Fastener
1 Pair
Green
S
48
110
52
10 Day(s)
SGD 101.90

Part Number : 1288-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Green
  • Mass(g)
    1000
  • Product Code
    4991714342806
  • Other Features
    Easily Removable Fastener
1 Pair
Green
3L
56
130
58
10 Day(s)
SGD 95.18

Part Number : 1288-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 95.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714124754
  • Other Features
    Easily Removable Fastener
1 Pair
Green
4L
58
135
58
10 Day(s)
SGD 96.23

Part Number : 1288-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714124761
  • Other Features
    Easily Removable Fastener
1 Pair
Green
5L
60
140
58
10 Day(s)
SGD 96.23

Part Number : 1288-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714342851
  • Other Features
    Easily Removable Fastener
1 Pair
Green
L
52
120
56
10 Day(s)
SGD 101.90

Part Number : 1288-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    56
  • Inseam(cm)
    74
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714124730
  • Other Features
    Easily Removable Fastener
1 Pair
Green
LL
54
125
58
10 Day(s)
SGD 101.90

Part Number : 1288-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Inseam(cm)
    77
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714124747
  • Other Features
    Easily Removable Fastener
1 Pair
Green
M
50
115
54
10 Day(s)
SGD 101.90

Part Number : 1288-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    54
  • Inseam(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714124723
  • Other Features
    Easily Removable Fastener
1 Pair
Green
S
48
110
52
10 Day(s)
SGD 101.90

Part Number : 1288-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overalls
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Chest pockets
  • With Pen Holder
    Pen Pocket (Left Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    52
  • Inseam(cm)
    68
  • Color Details
    Moss green
  • Mass(g)
    1000
  • Product Code
    4991714342844
  • Other Features
    Easily Removable Fastener

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)