(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Hybrid Rat Pants 1263

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Hybrid Rat Pants 1263

Standard Unit Price:
SGD 54.35-
Days to Ship :
9 Day(s) or more

[Features]
· With stylish, asymmetrically designed cargo pockets.
· A version with cargo pockets on both sides.
· Right side cargo pocket features a pen pocket.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Black
  • Charcoal gray
  • Gray
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183744
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183751
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183768
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183775
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183782
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 58.90

Part Number : 1263-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.90
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183799
1 pc.
Gray
78
88
Gray
9 Day(s)
SGD 77.70

Part Number : 1263-20-88
Days to Ship 9 Day(s)
Standard Unit Price SGD 77.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183805
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183812
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183829
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 54.35

Part Number : 1263-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183836
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 56.45

Part Number : 1263-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183843
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 56.45

Part Number : 1263-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183850
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 56.45

Part Number : 1263-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183867
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 56.45

Part Number : 1263-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714183874
1 pc.
Gray
78
70
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183898
1 pc.
Gray
78
73
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183904
1 pc.
Gray
78
76
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183911
1 pc.
Gray
78
79
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183928
1 pc.
Gray
78
82
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183935
1 pc.
Gray
78
85
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183942
1 pc.
Gray
78
88
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183959
1 pc.
Gray
78
91
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183966
1 pc.
Gray
78
95
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183973
1 pc.
Gray
76
100
Charcoal gray
10 Day(s)
SGD 54.35

Part Number : 1263-25-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183980
1 pc.
Gray
76
105
Charcoal gray
10 Day(s)
SGD 56.45

Part Number : 1263-25-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714183997
1 pc.
Gray
76
110
Charcoal gray
10 Day(s)
SGD 56.45

Part Number : 1263-25-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714184000
1 pc.
Gray
76
115
Charcoal gray
10 Day(s)
SGD 56.45

Part Number : 1263-25-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714184017
1 pc.
Gray
76
120
Charcoal gray
10 Day(s)
SGD 56.45

Part Number : 1263-25-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714184024
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184048
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184055
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184062
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184079
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184086
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184093
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184109
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184116
1 pc.
Green
78
95
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184123
1 pc.
Green
76
100
Moss green
10 Day(s)
SGD 54.35

Part Number : 1263-61-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184130
1 pc.
Green
76
105
Moss green
10 Day(s)
SGD 56.45

Part Number : 1263-61-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184147
1 pc.
Green
76
110
Moss green
10 Day(s)
SGD 56.45

Part Number : 1263-61-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184154
1 pc.
Green
76
115
Moss green
10 Day(s)
SGD 56.45

Part Number : 1263-61-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184161
1 pc.
Green
76
120
Moss green
10 Day(s)
SGD 56.45

Part Number : 1263-61-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714184178
1 pc.
Black
78
70
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184192
1 pc.
Black
78
73
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184208
1 pc.
Black
78
76
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184215
1 pc.
Black
78
79
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184222
1 pc.
Black
78
82
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184239
1 pc.
Black
78
85
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184246
1 pc.
Black
78
88
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184253
1 pc.
Black
78
91
Black
10 Day(s)
SGD 54.35

Part Number : 1263-90-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Includes Lat Pocket on Both Sides
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C soft twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714184260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)