(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Smooth Up 2-Tuck Pants 1243

Click this image to zoom it.

Move the mouse over the image to zoom

Smooth Up 2-Tuck Pants 1243

Standard Unit Price:
SGD 72.59-
Days to Ship :
10 Day(s)

[Features]
· With stylish, asymmetrically designed cargo pockets.
· A version with cargo pockets on both sides. Cargo pockets feature a zipper pocket on just the right side for stylish asymmetry.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Alaska Green
  • Silver gray
  • Stone Black
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
78
70
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279607
1 pc.
Gray
78
73
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279614
1 pc.
Gray
78
76
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279621
1 pc.
Gray
78
79
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279638
1 pc.
Gray
78
82
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279645
1 pc.
Gray
78
85
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279652
1 pc.
Gray
78
88
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279669
1 pc.
Gray
78
91
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279676
1 pc.
Gray
78
95
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279683
1 pc.
Gray
76
100
Silver gray
10 Day(s)
SGD 72.59

Part Number : 1243-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279690
1 pc.
Gray
76
105
Silver gray
10 Day(s)
SGD 74.69

Part Number : 1243-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279706
1 pc.
Gray
76
110
Silver gray
10 Day(s)
SGD 74.69

Part Number : 1243-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279713
1 pc.
Gray
76
115
Silver gray
10 Day(s)
SGD 74.69

Part Number : 1243-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279720
1 pc.
Gray
76
120
Silver gray
10 Day(s)
SGD 74.69

Part Number : 1243-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714279737
1 pc.
Black
78
70
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279751
1 pc.
Black
78
73
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279768
1 pc.
Black
78
76
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279775
1 pc.
Black
78
79
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279782
1 pc.
Black
78
82
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279799
1 pc.
Black
78
85
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279805
1 pc.
Black
78
88
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279812
1 pc.
Black
78
91
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279829
1 pc.
Black
78
95
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279836
1 pc.
Black
76
100
Stone Black
10 Day(s)
SGD 72.59

Part Number : 1243-91-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279843
1 pc.
Black
76
105
Stone Black
10 Day(s)
SGD 74.69

Part Number : 1243-91-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279850
1 pc.
Black
76
110
Stone Black
10 Day(s)
SGD 74.69

Part Number : 1243-91-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279867
1 pc.
Black
76
115
Stone Black
10 Day(s)
SGD 74.69

Part Number : 1243-91-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279874
1 pc.
Black
76
120
Stone Black
10 Day(s)
SGD 74.69

Part Number : 1243-91-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279881
1 pc.
Green
78
70
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279904
1 pc.
Green
78
73
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279911
1 pc.
Green
78
76
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279928
1 pc.
Green
78
79
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279935
1 pc.
Green
78
82
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279942
1 pc.
Green
78
85
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279959
1 pc.
Green
78
88
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279966
1 pc.
Green
78
91
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279973
1 pc.
Green
78
95
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279980
1 pc.
Green
76
100
Alaska Green
10 Day(s)
SGD 72.59

Part Number : 1243-603-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.59
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279997
1 pc.
Green
76
105
Alaska Green
10 Day(s)
SGD 74.69

Part Number : 1243-603-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714280009
1 pc.
Green
76
110
Alaska Green
10 Day(s)
SGD 74.69

Part Number : 1243-603-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714280016
1 pc.
Green
76
115
Alaska Green
10 Day(s)
SGD 74.69

Part Number : 1243-603-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714280023
1 pc.
Green
76
120
Alaska Green
10 Day(s)
SGD 74.69

Part Number : 1243-603-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714280030

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)