(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Color Boots (Long / No Toe Box) 85706

Color Boots (Long / No Toe Box) 85706

Standard Unit Price:
SGD 69.91
Days to Ship :
10 Day(s)

A slightly short colored boot for general purpose use.
[Features]
· A work shoe without a toe box that can be used for a wide variety of applications.
· Has a counter-heel design that assists with putting on and taking off the boot, and uses an antibacterial sweat-absorbing knit fabric for the lining.
· The opening cover can be closely tightened with string, and can also be used folded back.
· With inner sole.
· Sizes ranging from SS (22.5 cm) are available, and are recommended for women as well.
[Applications]
· Convenient for a wide range of activities from hard work such as at civil engineering and building sites, to farming and daily wear.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-10-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600
1 Pair
10 Day(s)
SGD 69.91

Part Number : 85706-25-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Weight(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)