(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Long Boots 85704

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Long Boots 85704

Standard Unit Price:
SGD 79.37
Days to Ship :
7 Day(s) or more

[Features]
· All-season design including antimicrobial, odor-killing cup insole.
· Orthodox model for all seasons.
· Orthodox safety boots with conservative color scheme and steel toecaps.
· Utilizes antimicrobial, odor-killing cup insole and knitted lining to allow use in all seasons.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 27
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
10 Day(s)
SGD 79.37

Part Number : 85704-10-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
24.5
10 Day(s)
SGD 79.37

Part Number : 85704-10-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
25
10 Day(s)
SGD 79.37

Part Number : 85704-10-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
25.5
10 Day(s)
SGD 79.37

Part Number : 85704-10-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
26
10 Day(s)
SGD 79.37

Part Number : 85704-10-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
27
7 Day(s)
SGD 79.37

Part Number : 85704-10-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800
1 Pair
28
7 Day(s)
SGD 79.37

Part Number : 85704-10-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 79.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Toecap Material
    Steel Toe Cap
  • Weight(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)