(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kitchen Chef Shoes 85665

Click this image to zoom it.

Move the mouse over the image to zoom

Kitchen Chef Shoes 85665

Standard Unit Price:
SGD 47.78
Days to Ship :
10 Day(s)

A kitchen work shoe that has a unique cube shape and a non-slip sole.
[Features]
· A kitchen shoe with a non-slip sole that exhibits excellent slip resistance.
· The opening has cushioning for soft contact with the foot.
· Available in black, suitable for waiting staff.
· Uses an antibacterial/deodorizing cup insole that can be removed for washing.
[Applications]
· Ideal for work in kitchens where water and oil are frequently used.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White series
22
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    22
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
22.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-22.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    22.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
23
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
23.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-23.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
24
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
24.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
25
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
25.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
26
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
26.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-26.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
27
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
27.5
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-27.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
28
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
White series
29
White
10 Day(s)
SGD 47.78

Part Number : 85665-32-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    White
  • Weight(g)
    600
1 Pair
Black series
22
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    22
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
22.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-22.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    22.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
23
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
23.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-23.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
24
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
24.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
25
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
25.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
26
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
26.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-26.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
27
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
27.5
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-27.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
28
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600
1 Pair
Black series
29
Black
10 Day(s)
SGD 47.78

Part Number : 85665-90-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEE
  • Soles
    Rubber
  • Instep cover
    PU
  • Color Details
    Black
  • Weight(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)