(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes 85205

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes 85205

Standard Unit Price:
SGD 65.61-
Days to Ship :
7 Day(s) or more

Work shoes with side fasteners, making them easy to put on and take off.
[Features]
· A design that conveys strength and agility, reminiscent of trekking shoes.
· Fitted with side zipper on the inner leg of these high-top shoes, for putting on and taking off smoothly.
· When the side zipper is pulled closed, provides firm support over the ankle and up the leg, for working in safety.
· Shoe opening is cut low at the back for ease of putting on and taking off.
[Applications]
· For use physically-challenging civil engineering and construction worksites, as well as for farming or use as daily wear.
* This product contains synthetic leather, which means it is unsuitable for work around open flames.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Antistatic shoes
    x
  • Instep cover type
    With Laces and Zipper
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
10 Day(s)
SGD 71.50

Part Number : 85205-90-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
25
10 Day(s)
SGD 71.50

Part Number : 85205-90-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
25.5
7 Day(s)
SGD 65.61

Part Number : 85205-90-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 65.61
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
26
10 Day(s)
SGD 71.50

Part Number : 85205-90-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
26.5
7 Day(s)
SGD 71.50

Part Number : 85205-90-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
27
10 Day(s)
SGD 71.50

Part Number : 85205-90-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
28
10 Day(s)
SGD 71.50

Part Number : 85205-90-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
29
10 Day(s)
SGD 71.50

Part Number : 85205-90-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Laced shoes
  • Instep cover type
    With Laces and Zipper
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    PU
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)