(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Shoes 85128

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes 85128

Standard Unit Price:
SGD 60.38
Days to Ship :
7 Day(s)

A slip-on type work shoe that can be put on quickly by stepping on the heel.
[Features]
· You can put on the shoe by stepping on the heel according to the situation, so it is easy to put on and take off the shoe.
· Firmly supports the heel for normal wear.
· A lightweight and highly flexible design is employed for the sole, which is white for all shoe colors to prevent leaving marks on floors.
· Color variations are available.
[Applications]
· Ideal for jobs that involve a lot of putting on and taking off shoes, such as interior construction, moving, etc.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 23
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White series
23
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
24
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
24.5
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
25
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
25.5
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
26
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
26.5
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
27
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
28
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
29
White
7 Day(s)
SGD 60.38

Part Number : 85128-32-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
Black series
23
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24.5
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25.5
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26.5
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
27
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
28
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
29
Black
7 Day(s)
SGD 60.38

Part Number : 85128-90-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Color Details
    Black
  • Weight(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)