(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Shoes 85110

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes 85110

Standard Unit Price:
SGD 66.66-
Days to Ship :
7 Day(s)

A high breathability mesh-type work shoe that pursues a light weight while retaining its functionality.
[Features]
· A shoe that pursues a light weight without losing functionality, weighing an astoundingly light 600 g (both shoes).
· The heel part is equipped with a plastic stabilizer to prevent horizontal slipping while walking and improve stability.
· This model is for both men and women. Different colors are available.
[Applications]
· For indoor work for long periods of time.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Black series
  • Blue series
  • Red series
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • Blue
  • Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue series
22.5
Blue
7 Day(s)
SGD 75.70

Part Number : 85110-40-22.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    22.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
23
Blue
7 Day(s)
SGD 76.10

Part Number : 85110-40-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 76.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
23.5
Blue
7 Day(s)
SGD 68.10

Part Number : 85110-40-23.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
24
Blue
7 Day(s)
SGD 75.70

Part Number : 85110-40-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
24.5
Blue
7 Day(s)
SGD 68.10

Part Number : 85110-40-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
25
Blue
7 Day(s)
SGD 75.70

Part Number : 85110-40-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
25.5
Blue
7 Day(s)
SGD 66.66

Part Number : 85110-40-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
26
Blue
7 Day(s)
SGD 66.66

Part Number : 85110-40-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
26.5
Blue
7 Day(s)
SGD 75.50

Part Number : 85110-40-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
27
Blue
7 Day(s)
SGD 76.10

Part Number : 85110-40-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 76.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
28
Blue
7 Day(s)
SGD 75.70

Part Number : 85110-40-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Blue series
29
Blue
7 Day(s)
SGD 75.70

Part Number : 85110-40-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Blue
  • Weight(g)
    800
1 Pair
Red series
22
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-22
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    22
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
22.5
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-22.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    22.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
23
Red
7 Day(s)
SGD 66.66

Part Number : 85110-71-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
23.5
Red
7 Day(s)
SGD 75.50

Part Number : 85110-71-23.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
24
Red
7 Day(s)
SGD 68.10

Part Number : 85110-71-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
24.5
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
25
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
26
Red
7 Day(s)
SGD 75.50

Part Number : 85110-71-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
26.5
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
27
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Red series
29
Red
7 Day(s)
SGD 75.70

Part Number : 85110-71-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Red series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Red
  • Weight(g)
    800
1 Pair
Black series
22
Black
7 Day(s)
SGD 75.50

Part Number : 85110-90-22
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    22
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
22.5
Black
7 Day(s)
SGD 76.10

Part Number : 85110-90-22.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 76.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    22.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
23
Black
7 Day(s)
SGD 66.66

Part Number : 85110-90-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
23.5
Black
7 Day(s)
SGD 66.66

Part Number : 85110-90-23.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24
Black
7 Day(s)
SGD 67.30

Part Number : 85110-90-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24.5
Black
7 Day(s)
SGD 67.30

Part Number : 85110-90-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25
Black
7 Day(s)
SGD 67.90

Part Number : 85110-90-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25.5
Black
7 Day(s)
SGD 67.90

Part Number : 85110-90-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26
Black
7 Day(s)
SGD 66.66

Part Number : 85110-90-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26.5
Black
7 Day(s)
SGD 68.50

Part Number : 85110-90-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
27
Black
7 Day(s)
SGD 66.66

Part Number : 85110-90-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 66.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
28
Black
7 Day(s)
SGD 75.70

Part Number : 85110-90-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
29
Black
7 Day(s)
SGD 75.70

Part Number : 85110-90-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)