(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Parallel Pipe Threads_G

Hand Taps for Parallel Pipe Threads_G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Taps for Parallel Pipe Threads_G
  • Hand Taps for Parallel Pipe Threads_G

The parallel thread type is used for machining parallel threads used for ordinary mechanical connection when connecting pipes and piping parts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number
TH2G01K
TH2G02K
TH2G08Q
TH2G12Q
TH2G16U
TH2G20U
TH2G24U
TH2G32U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 26.52

1 Piece(s) 9 Day(s) 1/16-2859148694

SGD 26.72

1 Piece(s) 9 Day(s) 1/8-2859158694

SGD 104.59

1 Piece(s) 9 Day(s) 1/2-1487261814174

SGD 170.87

1 Piece(s) 9 Day(s) 3/4-1496282317204

SGD 318.30

1 Piece(s) 9 Day(s) 1'-11109332621244

SGD 498.22

1 Piece(s) 9 Day(s) 1'1/4-11119363226304

SGD 681.77

1 Piece(s) 9 Day(s) 1'1/2-11125373829326

SGD 1,146.97

1 Piece(s) 9 Day(s) 2'-11140414635386

Loading...

  1. 1
 

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Shape e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)