(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

3L Temporary Frame Nail Bag

3L Temporary Frame Nail Bag

Standard Unit Price:
SGD 51.82-
Days to Ship :
10 Day(s)

Exceptionally durable semi-stiff frame bag made with custom leather.
[Features]
· Convenient back slit type belt loops. This waist bag can be freely adjusted and positioned.
· Longer belt loops work with belts up to 60 mm wide.
· Includes swing pocket and reinforced belt loop specifications.
· Includes convenient back slits.
· New material combines the natural texture and toughness of leather.
[Applications]
· Perfect for storing work tools and nails.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Grain leather, polyester, artificial suede
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 300 x Width 210 x Gusset Width 65
  • Total Length 330 x Width 240 x Gusset Width 70
  • Total Length 375 x Width 275 x Gusset Width 50
  • Total Length 375 x Width 275 x Gusset Width 70
  • Clear
Specification 1

Refine by

  • Outer stitching type
  • Tacked
  • Tacked with Gussets
  • Tool Insert included
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 330 x Width 240 x Gusset Width 70
Tool Insert included
10 Day(s)
SGD 56.16

Part Number : SW-021-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.16
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 330 x Width 240 x Gusset Width 70
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Tool Insert included
1 pc.
Total Length 375 x Width 275 x Gusset Width 70
Tacked with Gussets
10 Day(s)
SGD 62.04

Part Number : SW-023-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 62.04
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 70
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Tacked with Gussets
1 pc.
Total Length 375 x Width 275 x Gusset Width 50
Tacked
10 Day(s)
SGD 51.82

Part Number : SW-024-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.82
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 375 x Width 275 x Gusset Width 50
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Tacked
1 pc.
Total Length 300 x Width 210 x Gusset Width 65
Outer stitching type
10 Day(s)
SGD 51.96

Part Number : SW-025-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 300 x Width 210 x Gusset Width 65
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Outer stitching type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)