(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3L Electrical Bag

3L Electrical Bag

Standard Unit Price:
SGD 34.70-
Days to Ship :
10 Day(s)

Exceptionally durable electrician's bag made with custom leather.
[Features]
· Convenient back slit type belt loops let you attach the waist bag wherever you like.
· Longer belt loops work with belts up to 60 mm wide.
· Includes swing pocket and reinforced belt loop specifications.
· Includes convenient back slits.
· New material combines the natural texture and toughness of leather.
[Applications]
· Perfect for holding electrician's tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Grain leather, polyester, artificial suede
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 225 x Width 190 x Gusset Width 100
  • Total Length 230 x Width 150 x Gusset Width 90
  • Total Length 265 x Width 195 x Gusset Width 120
  • Clear
Specification 1

Refine by

  • 2 Tiers
  • Small, 2-stage
  • 3 Tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 230 x Width 150 x Gusset Width 90
Small, 2-stage
10 Day(s)
SGD 34.70

Part Number : SW-011-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 34.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 230 x Width 150 x Gusset Width 90
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Small, 2-stage
1 pc.
Total Length 225 x Width 190 x Gusset Width 100
2 Tiers
10 Day(s)
SGD 37.63

Part Number : SW-013-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 37.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 225 x Width 190 x Gusset Width 100
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    2 Tiers
1 pc.
Total Length 265 x Width 195 x Gusset Width 120
3 Tiers
10 Day(s)
SGD 42.20

Part Number : SW-014-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 42.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 265 x Width 195 x Gusset Width 120
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    3 Tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)