(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3L Tool Case

3L Tool Case

Standard Unit Price:
SGD 14.40-
Days to Ship :
10 Day(s)

Exceptionally durable tool case made with custom leather.
[Features]
· Includes swing pocket and reinforced belt loop specifications.
· Includes convenient back slits.
· New material combines the natural texture and toughness of leather.
· Made with custom finished leather, for a new utilitarian design.
· Textured leather is resistant to wear, while polyester resists ripping or tearing.
· The artificial suede material is easy on skin with a soft texture.
[Applications]
· Perfect for holding tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Grain leather, polyester, artificial suede
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 235 x Width 75
  • Total Length 240 x Width 130
  • Total Length 240 x Width 170
  • Total Length 285 x Width 130
  • Clear
Specification 1

Refine by

  • 1 Holder
  • 2-stage DV difference
  • 2 Holder
  • 3 Holder
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 235 x Width 75
1 Holder
10 Day(s)
SGD 14.40

Part Number : SW-001-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 235 x Width 75
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    1 Holder
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 240 x Width 130
2 Holder
10 Day(s)
SGD 17.80

Part Number : SW-002-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 130
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    2 Holder
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 240 x Width 170
3 Holder
10 Day(s)
SGD 21.30

Part Number : SW-003-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 170
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    3 Holder
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 285 x Width 130
2-stage DV difference
10 Day(s)
SGD 21.10

Part Number : SW-004-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 285 x Width 130
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    2-stage DV difference
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)