(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes, FD Series FD22

Safety Shoes, FD Series FD22

Standard Unit Price:
SGD 82.62-
Days to Ship :
8 Day(s) or more

Safety shoes with synthetic rubber soles to keep you safe when working in harsh environments.
[Features]
·Standard JIS T 8101 leather S class (for normal work) passed.
·Synthetic rubber sole with excellent chemical, oil, and heat resistance (*Not durable against all chemicals).
·Protection up to ankle level ensures sand, water and other foreign matter are less likely to penetrate than with regular-height shoes.
·The top-line cushioning at the opening provides a soft and comfortable fit on your feet.
·This model emphasizes stability and safety, with wide steel toecaps and a cushioned opening that is gentle on the feet.
·Safety shoes with cowhide on the instep, which has the natural softness of leather, and synthetic rubber (NBR = nitrile rubber) with excellent chemical, oil, and heat resistance on the sole.
·A high cut that firmly supports the ankle.
[Applications]
·Ideal for transportation work, cart transportation work, etc.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27.5
  • 28
  • 29
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
8 Day(s)
SGD 82.62

Part Number : FD22-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 82.62
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
24
8 Day(s)
SGD 96.00

Part Number : FD22-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
24.5
8 Day(s)
SGD 96.30

Part Number : FD22-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
25
8 Day(s)
SGD 96.60

Part Number : FD22-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
25.5
8 Day(s)
SGD 96.80

Part Number : FD22-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
26
8 Day(s)
SGD 97.10

Part Number : FD22-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
26.5
8 Day(s)
SGD 97.40

Part Number : FD22-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
27.5
8 Day(s)
SGD 97.90

Part Number : FD22-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
28
8 Day(s)
SGD 98.20

Part Number : FD22-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.20
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
29
8 Day(s)
SGD 113.68

Part Number : FD22-29
Days to Ship 8 Day(s)
Standard Unit Price SGD 113.68
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.
1 Pair
30
12 Day(s)
SGD 114.01

Part Number : FD22-30
Days to Ship 12 Day(s)
Standard Unit Price SGD 114.01
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    30
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (smooth finish)
  • Features
    Design featuring wide steel toecap integrated with the sole and toecap rubber covering eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles to realize superior oil-resistance and wear-resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)