(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi Auto-Clamp, Guide Plate Type [Serial], Return Mechanism Type

Multi Auto-Clamp, Guide Plate Type [Serial], Return Mechanism Type

Significantly reduces mounting jig changes which accompany workpiece changes, helping to reduce production costs and shorten construction periods.

PDF

Part Number

Configured Part Number is shown.

MR121B

 
Part Number
MR121B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 296.82

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Details Type With a return mechanism Name Main body (groove type) Tapping (Input Side) Available
Tapping (Output Side) Available Mass(kg) 0.30

Please check the type/dimensions/specifications of the part MR121B in the Multi Auto-Clamp, Guide Plate Type [Serial], Return Mechanism Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)